990-5451L-001

Environment

  Operating Storage
Temperature

0 °C to 40 °C (32 °F to 104 °F)

0 °C to 50 °C (32 °F to 122 °F) when derated to 75% power*

-15 °C to 40 °C (5 °F to 104 °F) for systems with batteries

-25 °C to 55 °C (-13 °F to 131 °F) for systems without batteries

Relative humidity 5-95% non-condensing 10-80% non-condensing

Elevation derating according to ANSI C57.96–1999*

1000 m (3300 ft): 1.000
1500 m (5000 ft): 0.975
2000 m (6600 ft): 0.950
2500 m (8300 ft): 0.925
3000 m (10000 ft): 0.900

0-15000 m (0-50000 ft)

Audible noise one meter (three feet) from unit

62 dB at 70% load

69.5 dB at 100% load for 400 V systems
68 dB at 100% load for 480 V systems

Protection class

IP20

Color

RAL 9003 white

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.