990-5451L-001

Efficiency for UPSs with 1500 kW I/O Cabinet

Efficiency for a 500 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.8%

98.5%

98.2%

95.9%

50% load

96.4%

99.1%

99.1%

96.4%

75% load

96.2%

99.2%

99.2%

96.0%

100% load

96.1%

99.2%

99.2%

95.6%

Efficiency for a 750 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.9%

98.5%

98.2%

95.9%

50% load

96.5%

99.1%

99.0%

96.4%

75% load

96.3%

99.2%

99.2%

96.0%

100% load

96.0%

99.2%

99.2%

95.6%

Efficiency for a 1000 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

95.9%

98.6%

98.2%

95.9%

50% load

96.5%

99.1%

99.0%

96.4%

75% load

96.4%

99.2%

99.2%

96.0%

100% load

95.9%

99.2%

99.2%

95.6%

Efficiency for a 1250 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

96.0%

98.7%

98.3%

95.9%

50% load

96.6%

99.2%

99.1%

96.4%

75% load

96.4%

99.3%

99.3%

96.0%

100% load

96.0%

99.3%

99.3%

95.6%

Efficiency for a 1500 kW UPS

  Normal operation ECO mode eConversion Battery operation
Voltage (V) 480 480 480 480
25% load

96.0%

98.7%

98.3%

95.9%

50% load

96.5%

99.1%

99.1%

96.4%

75% load

96.3%

99.3%

99.3%

96.1%

100% load

96.0%

99.3%

99.3%

95.7%

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.