990-5451L-001

Model List

UPSs with 1250 kW I/O Cabinet

  • Galaxy VX 500 kW, 480 V, start-up 5x8 (GVX500K500NGS)

  • Galaxy VX 500 kW scalable to 750 kW 480 V, start-up 5x8 (GVX500K750NGS)

  • Galaxy VX 500 kW scalable to 1000 kW 480 V, start-up 5x8 (GVX500K1000NGS)

  • Galaxy VX 500 kW scalable to 1250 kW 480 V, start-up 5x8 (GVX500K1250NGS)

  • Galaxy VX 625 kW, 480 V, start-up 5x8 (GVX625K625NGS)

  • Galaxy VX 625 kW scalable to 1000 kW 480 V, start-up 5x8 (GVX625K1000NGS)

  • Galaxy VX 500 kW N+1 redundant UPS 480 V, start-up 5x8 (GVX750K500NGS)

  • Galaxy VX 750 kW, 480 V, start-up 5x8 (GVX750K750NGS)

  • Galaxy VX 750 kW scalable to 1000 kW 480 V, start-up 5x8 (GVX750K1000NGS)

  • Galaxy VX 750 kW scalable to 1250 kW 480 V, start-up 5x8 (GVX750K1250NGS)

  • Galaxy VX 800 kW, 480 V, start-up 5x8 (GVX800K800NGS)

  • Galaxy VX 750 kW N+1 redundant UPS 480 V, start-up 5x8 (GVX1000K750NGS)

  • Galaxy VX 1000 kW, 480 V, start-up 5x8 (GVX1000K1000NGS)

  • Galaxy VX 1000 kW scalable to 1250 kW 480 V, start-up 5x8 (GVX1000K1250NGS)

  • Galaxy VX 1100 kW, 480 V, Start-up 5x8 (GVX1100K1100NGS)

  • Galaxy VX 1000 kW N+1 redundant UPS 480 V, start-up 5x8 (GVX1250K1000NGS)

  • Galaxy VX 1250 kW, 480 V, start-up 5x8 (GVX1250K1250NGS)

  • Galaxy VX 1100 kW N+1 Redundant UPS 480 V, Start up 5x8 (GVX1500K1100NGS)

  • Galaxy VX 1250 kW N+1 Redundant UPS 480 V, start-up 5x8 (GVX1500K1250NGS)

  • Galaxy VX 1250 kW I/O Cabinet without Backfeed protection on Mains 2 (GVXI1250KDNBF2)*. Requires ordering the 250 kW power cabinets separately.

UPSs with 1500 kW I/O Cabinet

  • Galaxy VX 500 kW 480 V scalable to 1500 kW, start-up 5x8 (GVX500K1500GS)

  • Galaxy VX 750 kW 480 V scalable to 1500 kW, start-up 5x8 (GVX750K1500GS)

  • Galaxy VX 1000 kW scalable to 1500 kW 480 V, start-up 5x8 (GVX1000K1500GS)

  • Galaxy VX 1250 kW scalable to 1500 kW 480 V, start-up 5x8 (GVX1250K1500GS)

  • Galaxy VX 1500 kW 480 V, start-up 5x8 (GVX1500K1500GS)

  • Galaxy VX 1500 kW N+1 Redundant UPS 480 V, start-up 5x8 (GVX1750K1500GS)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.