990-5451L-001

Heat Dissipation (BTU/hr) for UPSs with 1250 kW I/O Cabinet

Heat Dissipation for 500 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

17771

21504

21504

21504

22920

11385

16847

16387

14099

11835

50% load

34617

38327

38327

37397

36468

8616

11235

10360

12112

13870

75% load

56095

58889

58889

56095

53313

12924

15540

15540

15540

15540

100% load

78519

80387

78519

75723

72936

13758

17232

17232

17232

17232

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

4308

7376

6935

10264

13644

14555

15469

15011

15011

15011

50% load

13870

12990

16521

16078

15635

29110

29110

30938

30938

29110

75% load

12924

14231

14231

15540

16853

75903

47782

49160

49160

49160

100% load

17232

13758

13758

16362

18975

71083

74793

80387

80387

72936

Heat Dissipation for 625 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

27469

26880

26880

26880

28059

10880

13110

13670

13670

13670

50% load

47909

47909

47909

45006

42118

11859

14044

15139

15139

15139

75% load

73611

73611

73611

67509

61451

16155

19426

19426

19426

19426

100% load

114602

100484

98149

91170

84236

23718

25901

25901

23718

21540

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

15922

15922

10880

13390

15922

17056

17056

18764

18764

18764

50% load

17337

17337

17337

17337

17337

40967

39818

38672

38672

36387

75% load

21066

21066

21066

21066

21066

61451

61451

61451

61451

61451

100% load

25901

25901

25901

24809

23718

86543

84236

100484

100484

91170

Heat Dissipation for 750 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

28745

30847

30847

30847

30847

10402

13056

13723

13723

13723

50% load

56095

56095

54702

53313

51926

14231

16853

18167

18167

18167

75% load

94653

92542

86236

83097

79969

19386

23311

23311

23311

23311

100% load

146074

137523

129025

120581

112190

25848

28462

28462

28462

28462

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

15061

15061

9084

12058

15061

21832

21832

22517

22517

23203

50% load

19485

19485

19485

19485

19485

45034

43664

45034

45034

45034

75% load

25279

25279

25279

25279

25279

77888

75812

75812

75812

75812

100% load

31081

31081

31081

29771

28462

114981

112190

112190

112190

112190

Heat Dissipation for 800 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

35160

35160

34407

34407

34407

15351

15351

8988

8988

8988

50% load

59835

58349

56867

55387

53911

19378

19378

15180

15180

15180

75% load

91985

89752

85300

84190

83081

22770

22770

22770

22770

22770

100% load

131616

128620

119669

112253

104876

30360

27572

27572

27572

27572

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

17497

18216

17497

17857

18216

26956

21831

21105

21105

7590

50% load

20784

20784

20784

20784

20784

50968

43662

48036

48036

48036

75% load

24865

24865

24865

24865

24865

78657

65493

67676

67676

67676

100% load

30360

30360

27572

26180

24790

113733

101935

104876

104876

104876

Heat Dissipation for 1000 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

36468

39259

39259

39259

39259

12112

15635

16521

16521

16521

50% load

71083

71083

69234

69234

65547

15493

18975

20721

20721

20721

75% load

120581

117778

109405

109405

101083

20637

25848

25848

25848

25848

100% load

187156

175802

164520

164520

142167

27516

30987

30987

30987

30987

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

18297

18297

10360

14311

18297

28198

28198

29110

29110

30023

50% load

22470

22470

22470

22470

22470

58219

56397

58219

58219

58219

75% load

28462

28462

28462

28462

28462

101083

98321

98321

98321

98321

100% load

34465

34465

34465

32725

30987

149587

145873

145873

145873

145873

Heat Dissipation for 1100 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

43185

43185

42160

43185

41136

18173

17199

17199

16713

16227

50% load

82273

78192

76158

76158

70080

22793

22793

22793

21832

20872

75% load

132639

123409

120345

120345

108153

28433

25564

25564

26998

28433

100% load

201700

185100

180972

180972

152315

37911

37911

37911

35997

34086

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

21107

21107

20127

18173

21107

35040

37064

36051

32021

36051

50% load

24717

22793

24717

22793

24717

66050

66050

70080

64041

68063

75% load

34189

34189

34189

28433

31308

163830

102095

105121

108153

105121

100% load

53291

41744

41744

34086

37911

156383

164545

176852

160460

152315

Heat Dissipation for 1250 kW UPS

  Normal operation ECO mode
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

49074

49074

47909

47909

46746

20651

19544

19544

18992

18440

50% load

93492

88854

86543

83084

79637

25901

25901

25901

24809

23718

75% load

154237

143726

140237

133281

126354

35578

32311

32311

30680

29050

100% load

233945

215042

210341

193965

177708

43081

43081

43081

40906

38734

  eConversion Battery operation
Voltage (V) 380 400 415 440 V 480 V 380 400 415 440 V 480 V
25% load

22872

22872

21760

22316

22872

36387

38672

37528

37528

37528

50% load

28088

25901

28088

28088

28088

72774

72774

77345

77345

75057

75% load

35578

35578

35578

33943

32311

119455

119455

122901

122901

122901

100% load

56175

43081

43081

40906

38734

177708

186983

200969

200969

173085

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.