990-5451L-001

Options

Configuration Options

  • eConversion mode

  • Single or dual feed

  • Default top or bottom cable entry

  • N+1 redundancy

  • Up to 4+1 UPSs in parallel

  • Generator compatible

  • Internal synchronization to alternate source (single system)

  • Seismic rated brackets included

  • Touchscreen LCD

  • ECO mode

Hardware Options

Power Cabinet

  • Galaxy VX 250 kW power cabinet (GVXP250KD)

Lithium-Ion Battery Cabinet

  • Galaxy Lithium-ion battery cabinet with 17 battery modules (LIBSESMG17UL)

  • Galaxy Lithium-ion battery communication cables 25 m (82 ft) (LIBSEOPT001)

  • Galaxy Lithium-ion Battery Cabinet SMPS AC/DC Converter (LIBSEOPT002) 

Maintenance Bypass Cabinets

  • Galaxy VX 625 kW 480 V remote maintenance bypass cabinet (GVXMBCR625KG)

  • Galaxy VX 750 kW 480 V remote maintenance bypass cabinet (GVXMBCR750KG)

Bypass Inductor Cabinet

  • Galaxy VX 1250 kW Bypass Inductor Cabinet with Busbar Kit (GVXINDUCASSY)

Network Management Cards and Accessories

  • Network management card 2 with environmental monitoring (AP9635)

  • Network Management Card 3 with environmental monitoring (AP9643)

  • Dry contact I/O accessory (AP9810)

  • Temperature sensor (AP9335T)

  • Temperature and humidity sensor (AP9335TH)

Options

  • Backfeed protection kit, 1250 kW (GVXOPT001)*

  • Galaxy VX Lithium-ion BMS Power Supply Kit (GVXOPT002)*

  • Symmetra PX 250/500 paralleling cable kit (25 meters (82 feet) long) (SYOPT008)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.