990-5451L-001

Weights and Dimensions

UPS Shipping Weights and Dimensions

  Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
1250 kW I/O cabinet (GVXI1250KDNBF2 or GVXI1250KD) 800 (1764) 2140 (84.3) 1400 (55.1) 1060 (41.8)
1500 kW I/O cabinet (GVXI1500KD) 1060 (2337) 2140 (84.3) 2120 (83.5) 1060 (41.8)
Galaxy VX 250 kW power cabinet (GVXP250KD) 560 (1235) 2140 (84.3) 760 (29.9) 1060 (41.8)
NOTE: The Galaxy VX UPS consist of one 1250 kW I/O cabinet or one 1500 kW I/O cabinet and a minimum of two 250 kW power cabinets depending on your chosen configuration.

Weights and Dimensions for UPSs with 1250 kW I/O Cabinet

Commercial reference Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
  • GVX500K500NGS

  • GVX500K750NGS

  • GVX500K1000NGS

  • GVX500K1250NGS

Total
– Power cabinets
– I/O cabinet

1700 (3748)
2 x 540 (2 x 1190)
620 (1367)

1970 (77.6)

2400 (94.5)
2 x 600 (2 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX625K625NGS

  • GVX625K1000NGS

  • GVX750K500NGS

  • GVX750K750NGS

  • GVX750K1000NGS

  • GVX750K1250NGS

Total
– Power cabinets
– I/O cabinet

2240 (4938)
3 x 540 (3 x 1190)
620 (1367)

1970 (77.6)

3000 (118.1)
3 x 600 (3 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX800K800NGS

  • GVX1000K750NGS

  • GVX1000K1000NGS

  • GVX1000K1250NGS

Total
– Power cabinets
– I/O cabinet

2780 (6129)
4 x 540 (4 x 1190)
620 (1367)

1970 (77.6)

3600 (141.7)
4 x 600 (4 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX1100K1100NGS

  • GVX1250K1000NGS

  • GVX1250K1250NGS

Total
– Power cabinets
– I/O cabinet

3320 (7319)
5 x 540 (5 x 1190)
620 (1367)

1970 (77.6)

4200 (165.4)
5 x 600 (5 x 23.6)
1200 (47.2)

900 (35.4)

  • GVX1500K1100NGS

  • GVX1500K1250NGS

Total
– Power cabinets
– I/O cabinet

3860 (8510)
6 x 540 (6 x 1190)
620 (1367)

1970 (77.6)

4800 (189.0)
6 x 600 (6 x 23.6)
1200 (47.2)

900 (35.4)

Weights and Dimensions for UPSs with 1500 kW I/O Cabinet

Commercial reference   Weight kg (lbs) Height mm (in) Width mm (in) Depth mm (in)
  • GVX500K1500GS

Total
– Power cabinets
– I/O cabinet

1956 (4312)
2 x 540 (2 x 1190)
876 (1931)

1970 (77.6)

3200 (126.0)
2 x 600 (2 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX750K1500GS

Total
– Power cabinets
– I/O cabinet

2496 (5503)
3 x 540 (3 x 1190)
876 (1931)

1970 (77.6)

3800 (149.6)
3 x 600 (3 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1000K1500GS

Total
– Power cabinets
– I/O cabinet

3036 (6693)
4 x 540 (4 x 1190)
876 (1931)

1970 (77.6)

4400 (173.2)
4 x 600 (4 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1250K1500GS

Total
– Power cabinets
– I/O cabinet

3576 (7884)
5 x 540 (5 x 1190)
876 (1931)

1970 (77.6)

5000 (196.9)
5 x 600 (5 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1500K1500GS

Total
– Power cabinets
– I/O cabinet

4116 (9074)
6 x 540 (6 x 1190)
876 (1931)

1970 (77.6)

5600 (220.5)
6 x 600 (6 x 23.6)
2000 (78.7)

900 (35.4)

  • GVX1750K1500GS

Total
– Power cabinets
– I/O cabinet

4656 (10265)
7 x 540 (7 x 1190)
876 (1931)

1970 (77.6)

6200 (244.1)
7 x 600 (7 x 23.6)
2000 (78.7)

900 (35.4)

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.