990-5451L-001

Specifications for 1000 kW UPS with 1250 kW I/O Cabinet

  Voltage (V) 380 400 415 440 480
Input Connections IEC: L1, L2, L3, PE *
UL: L1, L2, L3 + G *
Input voltage range (V)* 340-456 340-480 353-498 374-528 408-576
Frequency (Hz) 40-70
Nominal input current (A)

1633

1549

1492

1397

1291

Maximum input current (A)*

1842

1770

1704

1595

1514

Input current limitation (A) 1780 1664 1520
Minimum short circuit rating Dependent on upstream protection. See section for ‘Recommended upstream protection and cable sizes – IEC’ for details.
Maximum short circuit rating 100 kA RMS
Total harmonic distortion (THDI) <3% at 100% load, <4% at 50% load, <9% at 25% load
Input power factor 0.99 at >40% load, 0.98 at >20% load, 0.97 at >10% load
Protection Contactors
Ramp-in Adaptive 1-300 seconds
Bypass Connections IEC: L1, L2, L3, N, PE or L1, L2, L3, PE *
UL: L1, L2, L3, G or L1, L2, L3, N, G
Bypass voltage range (V) 342-418 360-440 374-457 396-484 432-528
Frequency (Hz) 50 or 60
Frequency range (Hz) Programmable: ±0.1, ±3, ±10. Default is ±3
Nominal bypass current (A)

1627

1545

1489

1405

1284

Minimum short circuit rating Dependent on upstream protection. See section for ‘Recommended upstream protection and cable sizes – IEC’ for details.
Maximum short circuit rating 100 kA Icw
Thyristor I²t (kA*s²) 9680 9165
BF2 magnetic trip 39 kA
Protection 1250 kW I/O with preinstalled backfeed disconnect device BF2: Molded switch with trip for backfeed protection
1250 kW I/O with GVXOPT001 installed: Molded switch with trip for backfeed protection
Output Connections IEC: L1, L2, L3, N, PE or L1, L2, L3, PE
UL: L1, L2, L3, G, GEC* or L1, L2, L3, N, G
Overload capacity Normal operation: 150% for 1 minute, 125% for 10 minutes
Battery operation: 128% for 10 seconds, 115% for 1 minute
Bypass operation: 110%* continuous, 1000% for 60 milliseconds
Output voltage tolerance Balanced load: ±1%, Unbalanced load: ±3%
Dynamic load response ±5% after 2 ms, ±1% after 50 ms
Output power factor 1
Nominal output current (A) 1519 1443 1391 1312 1203
Minimum short circuit rating* Dependent on upstream protection. See section for ‘Recommended upstream protection and cable sizes – IEC’ for details.
Maximum short circuit rating* 100 kA RMS
Inverter output short circuit capabilities Varies with time. See graph and table values in Inverter Short–Circuit Capabilities (Bypass not Available).
Total harmonic distortion (THDU) <2% at 100% linear load, <3% at 100% non-linear load
Output frequency (Hz) 50/60 (synchronized to bypass), 50/60 Hz ±0.1% (free-running)
Slew rate (Hz/sec) Programmable: 0.25, 0.5, 1, 2, 4, 6
Output performance classification (according to IEC/ EN62040-3) Double-conversion: VFI-SS-111
Load crest factor Up to 3 (THDU < 5%)
Load power factor 0.7 leading to 0.5 lagging without derating
Battery (VRLA) Charging power in % of output power 35% at ≤ 80% load, 12% at 100% load 40% at ≤ 80% load, 15% at 100% load
Maximum charging power (kW) 120 at 100% load, 350 at <80% load 150 at 100% load, 400 at <80% load
Nominal battery voltage (VDC) 480
Nominal float voltage (VDC) 546
End of discharge voltage (full load) (VDC) 384
End of discharge voltage (no load) (VDC) 420
Battery current at full load and nominal battery voltage (A) 2179
Battery current at full load and minimum battery voltage (A) 2724
Maximum short circuit rating 50 kA
Maximum battery backup time Unlimited
Temperature compensation (per cell) -3.3 mV per °C for T ≥ 25 °C, 0 mV per °C for T < 25 °C
Ripple current < 5% C20 (5-minute backup time)
Battery test Manual/automatic (selectable)
Deep discharge protection Yes
Recharge according to battery temperature Yes
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.