GEX75737

Fusible Safety Switches

Ratings for Fuses

Class Cartridge fuse Ampere Rating
Light Duty Safety Switches

Plug

10 kA short circuit

30

Light and General Duty Safety Switches from the factory cartridge fuses

H

10 kA short circuit

30 to 600

K

10 kA short circuit

30 to 600

R

10 kA short circuit

30 to 600

100 kA short circuit *

30 to 600

T

100 kA short circuit

800

400 and 600 *

Heavy Duty Safety Switches from the factory cartridge fuses

H

10 kA short circuit

30 to 600

K

10 kA short circuit

30 to 600

R

10 kA short circuit

30 to 600

200 kA short circuit *

30 to 600

L

200 kA short circuit

800 to 1200

Safety Switches Field Modified

General Duty

J

100 kA short circuit

30 to 600

Heavy Duty

J

200 kA Short Circuit

100 to 200 *

30 to 400*

600 * *

NOTE: AIC ratings are for the switch, fuse, and/or rejection clip combination.

UL Class Ratings for Fuses

Class

Voltage

Maximum Interruption Rating

Current limiting fuses

R

250 Vac

200,000 A rms symmetrical

600 Vac

300 Vdc

600 Vdc

Terminals modified to provide rejection feature

J

600 Vac

200,000 A rms symmetrical

T

300 Vac

200,000 A rms symmetrical

600 Vac

200,000 A rms symmetrical

125 Vdc

200,000 A rms symmetrical

300 Vdc

200,000 A rms symmetrical

L

600 Vac

ac: 200,000 A rms symmetrical

dc: 50,000 A

600 Vdc

dc: 100,000 A

dc: 200,000 A

K

250 Vac

50,000 A rms symmetrical

600 Vac

100,000 A rms symmetrical

200,000 A rms symmetrical

Non-Current Limiting Fuses

H

250 Vac

10,000 A rms symmetrical

600 Vac

Plug

125 Vac

10,000 A rms symmetrical

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.