GEX75737

Ground Kits

Ground Kits can be factory or field installed. For Heavy Duty 30–200 A Type 12 and 4X enclosures and Light Duty 30 A switches ground kits are factory installed as standard.

All units ship with a bonded neutral bar that comes with factory installed ground terminal.

Ground lug mounting locations are identified by the ground symbol stamped onto the back of enclosure. Ground the enclosure in accordance with code requirements.

Ampere Rating

Product

Voltage Rating ac

Ground Kit (ALCU)

Wire Range

Ground Kit Copper only (Heavy duty)

Wire Range

30

General Duty

240

PK3GTA1

(3) 14 - 4 AWG CU
(3) 12 – 4 AWG AL
(6) 14 – 12 AWG CU
(6) 12 – 10 AWG AL

N/A

30

Heavy Duty

240 and 600

GTK03

(2) 14 – 4 AWG CU
(2) 12 – 4 AWG AL
or
(4) 14-12 AWG CU
(4) 12-10 AWK AL

GTK03C

(2) 14 – 6 AWG CU

60

General Duty Heavy Duty

240

GTK03

(2) 14 – 4 AWG CU
(2) 12 – 4 AWG AL
or
(4) 14-12 AWG CU
(4) 12-10 AWK AL

GTK03C

(2) 14 – 6 AWG CU

60

Heavy Duty

600

GTK0610

(2) 14 – 1/0 AWG CU
(2) 12 – 1/0 AWG AL
and
(2) 14-6 AWG CU
(2) 12-6 AWK AL

GTK0610C

(2) 14 –1/0 AWG CU
and
(2) 14 – 6 AWG CU

100

General Duty Heavy Duty

240 and 600

GTK0610

(2) 14 – 1/0 AWG CU
(2) 12 – 1/0 AWG AL
and
(2) 14-6 AWG CU
(2) 12-6 AWK AL

GTK0610C

(2) 14 –1/0 AWG CU
and
(2) 14 – 6 AWG CU

200

General Duty Heavy Duty

240 and 600

PKOGTA2

(2) 10 – 2/0 AWG CU
(2) 6 – 2/0 AWG AL

PKOGTC2

(2) 14 – 4 AWG CU

400

General Duty Heavy Duty

240 and 600

PKOGTA2

(2) 10 – 2/0 AWG CU
(2) 6 – 2/0 AWG AL

PKOGTC3

(2) 14 – 1/0 AWG CU

600

General Duty Heavy Duty

240 and 600

PKOGTA2

(2) 10 – 2/0 AWG CU
(2) 6 – 2/0 AWG AL

PKOGTC3

(2) 14 – 1/0 AWG CU

800

General Duty

240

PKOGTA3

(6) 6 – 3/0 AWG CU
(6) 6 – 3/0 AWG AL

N/A

800

Heavy Duty

240 and 600

PKOGTA7

(4) 4 AWG – 300 kcmil CU
(4) 4 AWG – 300 kcmil AL

N/A

1200

Heavy Duty

240 and 600

PKOGTA8

(8) 4 AWG – 300 kcmil CU
(8) 4 AWG – 300 kcmil AL

N/A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.