GEX75737

Line Side Barriers

General duty and heavy duty single throw units 30, 60, 100, and 200 A switches are designed to provide protection from inadvertent contact on incoming terminals. Internal components comply with IP2X ratings and UL 869A .

Field Installed barriers are available for 400, 600, 800, and 1200 A devices and when installed, provide protection from inadvertent contact on incoming terminals.

Ampere

Product

Voltage Rating AC

Two Pole

Three Pole

400

Heavy Duty

240

LSBG203

LSBG203

600

LSBG602

LSBG602

600

240

LSBG203

LSBG203

600

LSBG602

LSBG602

800

240

LSBF202

LSBF203

600

LSBF602

LSBF602

1200

240

LSBF202

LSBF203

600

LSBF602

LSBF602

Wire insulation is part of the touch protective system, the tables below give the amount of conductor that should be exposed.

Stripped Wire

General Duty Safety Switches

Ampere

Voltage

Wire Strip

30

240

0.47 in. / 12 mm

60

100

0.60 in. / 15 mm

200

0.87 in. / 22 mm

400

1.25 in. / 32 mm

600

800

Heavy Duty Safety Switches

Ampere

Voltage

Wire Strip

30

240

0.47 in. / 12 mm

60

100

0.60 in. / 15 mm

200

0.87 in. / 22 mm

400

1.50 in. / 38 mm

600

800

1.50 in. / 38 mm (top) 2.70 in. / 69 mm (bottom)

1200

30

600

0.47 in. / 12 mm

60

0.60 in. / 15 mm

100

200

0.87 in. / 22 mm

400

1.50 in. / 38 mm

600

800

1.50 in. / 38 mm (top) 2.70 in. / 69 mm (bottom)

1200

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.