GEX75737

Non-Fusible Safety Switch Short Circuit Current Rating

Non-Fusible Safety Switches, NEMA Type 7/9 SCCR 10 kAIR 600 Vac maximum

Switch Rating
(A)

Fuse or Circuit Breaker Type *

240 Vac

480 Vac

600 Vac

250 Vdc

Switch Ratings (A)

With Upstream Fuse Protection

240 Vac

480 Vac

600 Vac

250 Vdc/ 600 Vdc

ALL

H, K

10 kA

10 kA

10 kA

up to 10 kA

R, T, J, L

200 kA

200 kA

200 kA

up to 10 kA

Switch Ratings (A)

With Upstream Circuit Breaker Protection

240 Vac

480 Vac

600Y/347 Vac

250 Vdc

30, 60, 100

BD

25 kA

18 kA

14 kA

up to 10 kA

30, 60, 100

BG

65 kA

35 kA

18 kA

up to 10 kA

30, 60, 100

BJ

100 kA

65 kA

25 kA

up to 10 kA

30, 60, 100

BK

100 kA

65 kA

65 kA

up to 10 kA

Switch Ratings (A)

With Upstream Circuit Breaker Protection

240 Vac

480 Vac

600 Vac

250 Vdc

ALL

Any brand circuit breaker

10 kA

10 kA

10 kA

up to 10 kA

30, 60, 100

HD

25 kA

18 kA

14 kA

up to 10 kA

30, 60, 100

HG

65 kA

35 kA

18 kA

up to 10 kA

30, 60, 100

HJ

65 kA

35 kA

18 kA

up to 10 kA

30, 60, 100

HL

65 kA

35 kA

35 kA

up to 10 kA

30, 60, 100

HR

65 kA

35 kA

35 kA

up to 10 kA

30, 60, 100

FA

14 kA

14 kA

14 kA

up to 10 kA

30, 60, 100

FH

18 kA

18 kA

18 kA

up to 10 kA

200

HD, JD

25 kA

18 kA

14 kA

up to 10 kA

200

HG, JG

65 kA

35 kA

18 kA

up to 10 kA

200

HJ, JJ

65 kA

65 kA

25 kA

up to 10 kA

200

HL, JL

65 kA

35 kA

35 kA

up to 10 kA

200

HR, JR

65 kA

35 kA

35 kA

up to 10 kA

400

LA

25 kA

25 kA

25 kA

up to 10 kA

400

LH

25 kA

25 kA

25 kA

up to 10 kA

400, 600

LD

25 kA

18 kA

14 kA

up to 10 kA

400, 600

LG

65 kA

35 kA

18 kA

up to 10 kA

400, 600

LJ

100 kA

65 kA

25 kA

up to 10 kA

400, 600

LL

100 kA

65 kA

50 kA

up to 10 kA

400, 600

LR

100 kA

65 kA

65 kA

up to 10 kA

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.