GEX75737

Insulated Neutral Assemblies

Insulated neutral assemblies are available as factory- or field-installed. All insulated neutrals come with a bonding screw or jumper for field installation, allowing these items to be used in service entrance equipment in the United States and Mexico.

Factory installed insulated neutrals are shipped not bonded, can be used for all applications in the United States and Mexico. They cannot be used for service entrance applications in Canada.

Factory installed bonded neutral is used for service entrance applications in Canada and can also be used for service entrance applications in the United States and Mexico.

NOTE: For devices shipped factory bonded, the bonding screw must be removed for all non-service entrance applications.

Ampere Rating

Product

Voltage Rating ac

Neutral Kit (ALCU)

Wire Range

Neutral Kit Copper only

Wire Range

30

Heavy Duty

240 and 600

SNO3

(2) 14 – 3 AWG CU
(2) 14 – 3 AWG AL
plus SVC Ground
(1) 14 -3 AWG CU
(1) 14 – 3 AWG AL

SNO3C

(2) 14 – 6 AWG CU
plus SVC Ground
(1) 14 -6 AWG CU

60

240

SNO3

(2) 14 – 3 AWG CU
(2) 14 – 3 AWG AL
plus SVC Ground
(1) 14 -3 AWG CU
(1) 14 – 3 AWG AL

SNO3C

(2) 14 – 6 AWG CU
plus SVC Ground
(1) 14 -6 AWG CU

60

600

SNO610

(2) 14 – 1/0 AWG CU
(2) 14 – 1/0AWG AL
plus SVC Ground
(2) 14 -6 AWG CU
(2) 14 – 6 AWG AL

SNO610C

(2) 14 – 2/0 AWG CU
plus SVC Ground
(3) 14 -6 AWG CU

100

240 and 600

SNO610

(2) 14 – 1/0 AWG CU
(2) 14 – 1/0AWG AL
plus SVC Ground
(2) 14 -6 AWG CU
(2) 14 – 6 AWG AL

SNO610C

(2) 14 – 2/0 AWG CU
plus SVC Ground
(3) 14 -6 AWG CU

200

SN20A

(2) 6 AWG – 250 kcmil CU
(2) 6 AWG – 250 kcmil AL
plus SVC Ground
(2) 14 -10 AWG CU
(2) 14 – 10 AWG AL

SN20C

(2) 6 AWG – 250 KCMIL CU
plus SVC Ground
(1) 14 -1/0 AWG CU

400

H600SN

(2) 1 AWG– 750 kcmil CU
(2) 1 AWG – 750 kcmil AL
plus SVC Ground
(1) 4 AWG – 300 kcmil CU
(1) 4 AWG – 300 kcmil AL

H600SNC

(2) 6 AWG – 600 kcmil CU
and
(2) 2 AWG – 350 kcmil CU
plus SVC Ground
(1) 6 AWG – 250 kcmil CU

600

H600SN

(2) 1 AWG– 750 kcmil CU
(2) 1 AWG – 750 kcmil AL
plus SVC Ground
(1) 4 AWG – 300 kcmil CU
(1) 4 AWG – 300 kcmil AL

H600SNC

(2) 6 AWG – 600 kcmil CU
and
(2) 2 AWG – 350 kcmil CU
plus SVC Ground
(1) 6 AWG – 250 kcmil CU

800

H800SNE4

(6) 3/0 AWG - 750 kcmil CU
(6) 3/0 AWG 750 kcmil AL
plus SVC Ground
(2) 6 AWG – 350 kcmil CU
(2) 6 AWG – 350 kcmil AL

N/A

1200

H1200SNE4

(8) 3/0 AWG - 750 kcmil CU
(8) 3/0 AWG 750 kcmil AL
plus SVC Ground
(2) 6 AWG – 350 kcmil CU
(2) 6 AWG – 350 kcmil AL

N/A

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.