DOCA0171EN-00

Technical Characteristics

Electrical Characteristics

Characteristics Value
Conforming to standards
  • IEC 61010-1:2017 UL/CSA/EU CENELEC deviations

  • IEC 61010-2-201

  • IEC/EN 61326-1

  • FCC Part 15B and 15C

  • ETSI/EN 300328

  • ETSI/EN 301489-1

  • ETSI/EN 301489-17

  • IEEE 802.15.4

Supply voltage 110–277 Vac ±15%
HeatTag power supply protection 2 A circuit breaker, C curve
Frequency 50–60 Hz
Maximum consumption 0.1 A
Degree of pollution (IEC 60664-1) 3
Overvoltage category III
Operating frequency 2405–2480 MHz
Maximum radio-frequency power transmitted <10 mW

Physical Characteristics

Characteristics Value
Ambient temperature During storage -20 °C to +85 °C (-4 °F to 185 °F)
In operation -15 °C to +70 °C (5 °F to 158 °F)
Relative humidity During storage 5–95%
In operation 15–90%
Altitude of use 0–2000 m (0–6500 ft)
Dimensions (W x L x D) 108 x 107 x 55 mm (4.25 x 4.21 x 2.16 in)
Weight 270 g (2.5 oz)
Degree of protection (IEC/EN 60529) IP20

Sensors Characteristics

Characteristics Value
Temperature measurement Measurement range -15 °C to +70 °C (5 °F to 158 °F)
Measurement accuracy ±1.1 °C
Default transmission period 30 s (higher in case of high wireless data traffic)
Humidity measurement Measurement range 15–90%
Measurement accuracy ±9RH%
Default transmission period 30 s (higher in case of high wireless data traffic)
Air quality Index (0 to 10). Alert triggered when index equal to 10.
Test alert after switching on During the first 30 minutes
Test alert after pairing Alert requested by panel server or gateway remotely
Auto-learning phase of background environment 8 hours after the first 30 minutes

EU Declaration of Conformity

Hereby, Schneider Electric Industries SAS declares that the HeatTag sensor is in compliance with the essential requirements and other relevant provisions of RED Directive 2014/53/EU. The BE20042401 declaration of conformity can be downloaded on www.se.com/docs.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?