PHA5538902-04

Measuring voltage limit

You can connect the meter’s voltage inputs directly to the phase voltage lines of the power system if the power system’s line-to-line or line-to-neutral voltages do not exceed the meter’s direct connect maximum voltage limits.

The meter's voltage measurement inputs are rated by the manufacturer for up to 277 V L-N / 480 V L-L. However, the maximum voltage allowed for direct connection may be lower, depending on the local electrical codes and regulations. As per installation category III the maximum voltage on the meter voltage measurement inputs should not exceed 277 V L-N / 480 V L-L.

If your system voltage is greater than the specified direct connect maximum voltage, you must use VTs (voltage transformers) to step down the voltages.

Power system description Meter setting Symbol Direct connect maximum (UL / IEC) # of VTs (if required)
Display (meter) Display (communication) Installation category III
Single-phase 2-wire line-to-neutral 1P.LN 1PH 2Wire L-N ≤ 277 V L-N 1 VT
Single-phase 2-wire line-to-line 1P.LL 1PH 2Wire L-L 480 V L-L 1 VT
Single-phase 3-wire line-to-line with neutral 1P.3L 1PH 3Wire L-L with N ≤ 277 V L-N / 480 V L-L 2 VT
3-phase 3-wire Delta ungrounded 3P.3L 3PH 3Wire Ungrounded Delta 480 V L-L 2 VT
3-phase 3-wire Delta corner grounded 3PH 3Wire Corner Grounded Delta 480 V L-L 2 VT
3-phase 3-wire Wye ungrounded 3PH 3Wire Ungrounded Wye 480 V L-L 2 VT
3-phase 3-wire Wye grounded 3PH 3Wire Grounded Wye 480 V L-L 2 VT
3-phase 3-wire Wye resistance-grounded 3PH 3Wire Resistance Grounded Wye 480 V L-L 2 VT
3-phase 4-wire open Delta center-tapped 3P.4L 3PH 4Wire Center-Tapped Open Delta 240 V L-N / 480 V L-L 3 VT
3-phase 4-wire Delta center-tapped 3PH 4Wire Center-Tapped Delta 240 V L-N / 480 V L-L 3 VT
3-phase 4-wire ungrounded Wye 3PH 4Wire Ungrounded Wye ≤ 277 V L-N / 480 V L-L 3 VT or 2 VT
3-phase 4-wire grounded Wye 3PH 4Wire Grounded Wye ≤ 277 V L-N / 480 V L-L 3 VT or 2 VT
3-phase 4-wire resistance-grounded Wye 3PH 4Wire Resistance Grounded Wye ≤ 277 V L-N / 480 V L-L 3 VT or 2 VT
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?