Diagnostics (Diag) screen menus
The meter’s display screen and buttons allow you to navigate to the Diag.
To view Diag screens, follow these steps:
- From the Home page, use Up or Down button to navigate to Maintain.
 - Press OK.
 - Use Up or Down button to navigate to Diag.
 - Press OK.
 - Press the Down button to navigate to the next Diag screen.
 - Press Left button to exit.
 
Diag menus
Diag parameters that are displayed on the meter screen.
| Screens | Description | 
|---|---|
| 
                               All LED on  | 
                           
                               On entering Diag screen, all LED on the front panel light up. This indicates that the front panel LED and display are operating correctly. 
  | 
                        
| 
                               Serial number  | 
                           
                               Displays the meter serial number, for example SL1200005174. NOTE: Ensure you have your meter’s serial number information available
                                 while contacting Technical Support for help. 
                            | 
                        
| 
                               Meter Model  | 
                           
                               Displays the meter model number.  | 
                        
| 
                               OS version  | 
                           
                               Displays the operating system version number, for example OS 1.00.0.  | 
                        
| 
                               RS version  | 
                           
                               Displays the reset (boot code) version number, for example RS 1.00.0.  | 
                        
| 
                               Diagnostics error code  | 
                           
                               Displays the error codes of the meter for diagnostics. For example: 0041 is the error code for Over-Running energy pulse output.  | 
                        
| 
                               Communication error code  | 
                           
                               Displays the communication errors of the meter.  | 
                        
| 
                               ID, BAUD, Parity  | 
                           
                               Displays the unit ID, baud rate, and parity values of the meter.  | 
                        
| 
                               Meter On hours  | 
                           
                               Displays the meter on (auxiliary / control power ON) duration, for example hhhhhh:mm NOTE: Meter On hours are displayed with 6 digit Hours
                                    and 2 digit Minutes. 
                              
                            | 
                        
| 
                               Power interruptions  | 
                           
                               Displays the power interruptions counter.  | 
                        
| 
                               Setup edit *  | 
                           
                               Displays the number of setup edit performed.  | 
                        
| 
                               Last edit time *  | 
                           
                               Displays the last edit time of setup edit performed, for example hhhhhh:mm NOTE: Last edit time are displayed with 6 digit Hours
                                    and 2 digit Minutes.  
                            | 
                        


