Setup parameters
| Name on display | Description | Input range | Default value | 
|---|---|---|---|
| 
                         TYPE  | 
                     TYPE: Power System Configurations | [1P.Ln, 1P.LL, 1P.3L, 3P.3L, 3P.4L]
                         NOTE: Other power system
                           configurations can be set through ION setup. 
                      | 
                     3P.4L | 
| 
                         VT  | 
                     VT: Voltage Transformer |  [no.Vt, 2.VT, 3.VT, 1.VT]
                         NOTE: The VT Connect parameters are
                           enabled based on selected power system configuration. 
                      | 
                     no.Vt | 
| 
                         VT.PR  | 
                     Vt.Pr: Primary Voltage (V L-L) | [0100 V to 999000 V]
                         NOTE: VT.PR will not be enabled if VT Connect
                           is no.VT. 
                      | 
                     415 | 
| 
                         VT.SE  | 
                     Vt.SE: Secondary Voltage (V L-L) | [100, 110, 115, 120, 415]
                         NOTE: VT.SE will not be enabled if
                           VT Connect is no.VT. 
                      | 
                     415 | 
| 
                         CT  | 
                     Ct: Current Transformer | [A.1, A.2, A.3, A.12, A.23, A.31, A.123]
                         NOTE: The CT terminal
                           parameters are enabled based on the selected power system and VT connect
                           configuration. 
                      | 
                     A.123 | 
| 
                         CT.PR  | 
                     Ct.Pr: CT Primary | [1 A to 32760 A]
                         NOTE: CT primary can be set to 32767 A through
                           communication. 
                      | 
                     100 | 
| 
                         CT.SE  | 
                     Ct.SE: CT Secondary | [1 A, 5 A] | 5 | 
| 
                         FREQ  | 
                     FrEq: System Frequency | [50 Hz, 60 Hz] | 50 | 
| 
                         A.SUP  | 
                     A.SUP: A.Suppression (Minimum current at which meter starts functioning) | [5 to 99 mA] | 005 | 
| 
                         LABL  | 
                     LABL: Phase labeling | [123, Abc, rst, pqr, ryb] | 123 | 
| 
                         FS%  | 
                     FS%: Full scale value (Rescaling analog load bar with respect to CT loading) | [1 to 100] | 100 | 
| 
                         P.SEL  | 
                     P.SEL: Parameter selection | [VA, W, VAR] | W | 
| 
                         POLE  | 
                     POLE: To determine RPM of alternator / generator based on number of poles and network frequency | [2, 4, 6, 8, 10, 12, 14, 16] | 4 | 
| 
                         PD  | 
                     PD: Power demand | [t.sb, t.b, t.rb] | t.b | 
| 
                         PD.CY  | 
                     PD.CY: Demand period | [1-60 min] | 15 | 
| 
                         PD.UT  | 
                     PD.UT: Demand update time | [1-60 min] | 15 | 
| 
                         PD.P  | 
                     PD.P: Demand parameter | [VA, W,VAR] | VA | 
| 
                         LED  | 
                     LED: LED parameter | [OFF, INTG] | OFF | 
| 
                         L.PLS  | 
                     L.PLS: Pulses per energy | [1 to 9999000] | 1 | 
| 
                         COMM  | 
                     COMM: Communication
                        
  | 
                     [ON, RTFT, OFF] | ON | 
| 
                         ID  | 
                     ID: Unit ID | [1-247] | 1 | 
| 
                         BAUD  | 
                     BAUD: BPS (Baud rate per second) | [4800, 9600, 19200, 38400] | 19200 | 
| 
                         PRTY  | 
                     PRTY: Parity | [Even, Odd, None] | Even | 
| 
                         PASS  | 
                     PASS: Password | Can
                        be configured from 0000 to 9999
                         NOTE: Record your password in a secure
                           location. 
                      | 
                     0000 |