Using a serial communications converter to set up RS-485
- Configure the serial communications converter’s settings to be compatible with the meter’s default communications settings.
 - Connect the meter’s RS-485 port to the serial communications converter.
 - Connect the communications converter to the computer.
 - Start ION Setup in Network mode.
 - Add a serial site and set its properties:
- 
                        
Comm link = Serial
 - 
                        
Comm port = select which serial (or USB) port the communications converter is attached to
 - 
                        
Baud rate = 19200
 - 
                        
Format = select a format with even parity
 
 - 
                        
 - Add a meter to the site and set its properties:
- 
                        
Type = Device name
 - 
                        
Unit ID = 1
 
 - 
                        
 - Use the setup screens to modify the meter’s setup parameters.
 - Use the RS-485 Base Comm setup screen to modify the meter’s serial communication settings.
 - Click Send to save your changes to the meter. You need to reconfigure ION Setup to match the changed settings in order to re-establish communications with your meter.
 - Exit ION Setup.
 
RS-485 port settings
| Parameter | Values | Description | 
|---|---|---|
| Protocol | Modbus RTU | 
                            Select the communications format used to transmit data. The protocol must be the same for all devices in a communications loop. ION Setup does not support ASCII 8, ASCII 7 or JBus protocols.  | 
                     
| Address | 1 to 247 | 
                            Set the address for this device. The address must be unique for each device in a communications loop.  | 
                     
| Baud rate | 4800, 9600, 19200, 38400 | Select the speed for data transmission. The baud rate must be the same for all devices in a communications loop. | 
| Parity | Even, Odd, None | Select None if the parity bit is not used. The parity setting must be the same for all devices in a communications loop. |