PHA5538902-04

Energy

The meter provides bi-directional, 4-quadrant, Class 1 / Class 0.5S / Class 0.2 accurate energy metering.

The meter stores all accumulated active, reactive, and apparent energy parameters in nonvolatile memory:

  • kWh, kVARh, kVAh (delivered)

  • kWh, kVARh, kVAh (received)

  • kWh, kVARh, kVAh (delivered + received)

All energy parameters represent the total for all three phases.

Applicable for METSEPM1125HCL1LVD / METSEPM1125HCL5LDD

NOTE: Based on the energy scale selection, when kWh, kVARh, kVAh (delivered) or kWh, kVARh, kVAh (received ) of the energy parameters overflow at 99999.999 all energy parameter value resets.

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?