Feature summary
| Parameter | PM1125H |
|---|---|
| Accuracy Class for Wh |
Class 1 Class 0.5S |
| Accuracy Class for VARh |
2.0 |
| Accuracy Class for VAh |
± 1% ± 0.5% |
| Sampling rate per cycle | 32 |
Current:
|
ü |
Voltage:
|
ü |
| Power Factor
Per-phase and average |
ü |
| Frequency | ü |
Power:
|
ü |
|
Energy: kWh, kVAh, kVARh (4 Quadrant)
|
Delivered Received Total * Last cleared (Old) * |
|
Demand parameters (kW, kVA, kVAR)
NOTE: The meter allows setting of only one demand parameter at
a time .
|
ü |
| % unbalance: Maximum 3-phase for voltage and current | ü |
|
Meter On hours Load Run hours Power Interruptions |
ü |
Phase angle
|
ü |
| Communication | RS-485 Modbus RTU |
|
Revolutions per minute (RPM) |
ü |
| Old registers: Retrieval of last cleared values of energy and Run hours | ü |
|
Retrofit (RtFt) For configuring legacy communication data models |
ü |