Power factor sign convention
PF sign convention: IEC
PF sign correlates with the direction of real power (kW) flow.
- 
                     
Quadrant 1 and 4: Positive real power (+kW), the PF sign is positive (+).
 - 
                     
Quadrant 2 and 3: Negative real power (-kW), the PF sign is negative (-).
 
IEC -1 to +1 format
| 
                               Quadrant  | 
                           
                               PF Range  | 
                           
                               HMI Representation with sign  | 
                           
                               PF in RS-485 Comm (Reg IEC format)  | 
                        
|---|---|---|---|
| 
                               Quadrant 1  | 
                           
                               0 to +1  | 
                           
                               Inductive (+)  | 
                           
                               Positive Sign  | 
                        
| 
                               Quadrant 2  | 
                           
                               -1 to 0  | 
                           
                               Capacitive (-)  | 
                           
                               Negative sign  | 
                        
| 
                               Quadrant 3  | 
                           
                               0 to -1  | 
                           
                               Inductive (-)  | 
                           
                               Negative Sign  | 
                        
| 
                               Quadrant 4  | 
                           
                               +1 to 0  | 
                           
                               Capacitive(+)  | 
                           
                               Positive Sign  | 
                        
Sample screen
