DOCA0127EN-03

Appendix

This appendix presents technical data related to the LTMR controller and the LTME expansion module.

Technical Specifications of the LTMR Controller

Technical Specifications

The LTMR controller meets the following specifications:

Certification*

UL, CSA, IEC, CTIC’K, CCC, NOM, EAC, IACS E10 (BV, DNV-GL, RINA, ABS), ATEX

Conformity to Standards

IEC/EN 60947-4-1, UL 60947-4-1, CSA C22.2 no. 60947-4-1, IACS E10

European Community directives

CE marking, satisfies the essential requirements of the low voltage (LV) and electromagnetic compatibility (EMC) directives.

Rated insulation voltage (Ui)

According to IEC/EN 60947-1

Overvoltage category III, degree of pollution: 3

690 V

According to UL 60947-4-1, CSA C22.2 no. 60947-4-1

600 V

Rated impulse withstand voltage (Uimp)

According to IEC60947-1 8.3.3.4.1 paragraph 2

220 V power, input, and output circuits

4.8 kV

24 V power, input, and output circuits

0.91 kV

Communication circuits

0.91 kV

PTC and GF circuits

0.91 kV

Withstand to short-circuit

According to IEC60947-4-1

100 kA

Degree of protection

According to IEC60947-1 (protection against direct contact)

IP20

Protective treatment

IEC/EN 60068

"TH"

IEC/EN 60068-2-30

Cycle humidity

12 cycles

IEC/EN 60068-2-11

Salt spray

48 h

Ambient air temperature around the device

Storage

-40…+80 °C (-40…176 °F)

Operation

-20…+60 °C (-4…140 °F)

Maximum operating altitude

Derating accepted

4500 m (14,763 ft)

Without derating

2000 m (6,561 ft)

Fire resistance

According to UL 94

V2

According to IEC60695-2-1

(Parts supporting live components)

960 °C (1,760 °F)

(Other components)

650 °C (1,202 °F)

Half-sine mechanical shock pulse = 11 ms

According to IEC60068-2-27*

15 gn

Resistance to vibration

According to IEC60068-2-6*

Panel mounted

4 gn

DIN rail mounted

1 gn

Immunity to electrostatic discharge

According to EN61000-4-2

Through air

8 kV level 3

Over surface

6 kV level 3

Immunity to radiated fields

According to EN61000-4-3

10 V/m level 3

Immunity to fast transient bursts

According to EN61000-4-4

On power lines and relay outputs

4 kV level 4

All other circuits

2 kV level 3

Immunity to radioelectric fields

According to EN61000-4-6*

10 V rms level 3

Surge immunity

According to IEC/EN 61000-4-5

Common mode

Differential mode

Power lines and relay outputs

4 kV (12 Ω/9 F)

2 kV (2 Ω/18 F)

24 Vdc inputs and power

1 kV (12 Ω/9 F)

0.5 kV (2 Ω/18 F)

100...240 Vac inputs and power

2 kV (12 Ω/9 F)

1 kV (2 Ω/18 F)

Communication

2 kV (12 Ω/18 F)

Temperature sensor (IT1/IT2)

1 kV (42 Ω/0.5 F)

0.5 kV (42 Ω/0.5 F)

Control Voltage Characteristics

For Translator in French: Vac is translated V CC (instead of V CA)

The LTMR controller has the following control voltage characteristics:

Control Voltage

24 Vdc

100...240 Vac

Power consumption

According to IEC/EN 60947-1

56...127 mA

8...62.8 mA

Control voltage range

According to IEC/EN 60947-1

20.4...26.4 Vdc

93.5...264 Vac

Overcurrent protection

24 V fuse 0.5 A gG

100...240 V fuse 0.5 A gG

Resistance to Microbreaks

3 ms

3 ms

Resistance to voltage dips

According to IEC/EN 61000-4-11

70% of UC min. for 500 ms

70% of UC min. for 500 ms

Logic Inputs Characteristics

Nominal input values

Voltage

24 Vdc

100...240 Vac

Current

7 mA

  • 3.1 mA at 100 Vac

  • 7.5 mA at 240 Vac

Input limit values

At state 1

Voltage

15 V minimum

79 V < V < 264 V

Current

2 mA min to 15 mA max

2 mA min. at 110 Vac to 3 mA min. at 220 Vac

At state 0

Voltage

5 V maximum

0 V < V < 40 V

Current

15 mA maximum

15 mA maximum

Response time

Change to state 1

15 ms

25 ms

Change to state 0

5 ms

25 ms

IEC 61131-1 conformity

Type 1

Type 1

Type of input

Resistive

Capacitive

Logic Outputs Characteristics

Rated insulation voltage

300 V

AC rated thermal load

250 Vac / 5 A

DC rated thermal load

30 Vdc / 5 A

AC 15 rating

480 VA, 500,000 operations, Ie max = 2 A

DC 13 rating

30 W, 500,000 operations, Ie max = 1.25 A

Associated fuse protection

gG at 4 A

Maximum operating rate

1,800 cycles/h

Maximum frequency

2 Hz (2 cycles/s)

Response time closing

< 10 ms

Response time opening

< 10 ms

Contact rating

B300

Altitude Derating

The following table provides the deratings to apply for dielectric strengths and maximum operating temperature according to altitude.

Corrective Factors for Altitude

2000 m (6,561.68 ft)

3000 m (9,842.52 ft)

3500 m (11,482.94 ft)

4000 m (13,123.36 ft)

4500 m (14,763.78 ft)

Dielectric Strength Ui

1

0.93

0.87

0.8

0.7

Max Operating Temperature

1

0.93

0.92

0.9

0.88

Technical Specifications of the LTME Expansion Module

Technical Specifications

The LTME expansion module meets the following specifications:

Certifications*

UL, CSA, IEC, CTIC’K, CCC, NOM, EAC, IACS E10 (BV, DNV-GL, RINA, ABS), ATEX

Conformity to Standards

IEC/EN 60947-4-1, UL 60947-4-1, CSA C22.2 no. 60947-4-1, IACS E10

European Community directives

CE marking. Satisfies the essential requirements of the low voltage (LV) and electromagnetic compatibility (EMC) directives.

Rated insulation voltage (Ui)

According to IEC/EN 60947-1

Overvoltage category III, degree of pollution: 3

690 V UI on voltage inputs

According to UL 60947-4-1, CSA C22.2 no. 60947-4-1

600 V UI on voltage inputs

Rated impulse withstand voltage (Uimp)

According to IEC60947-1 8.3.3.4.1 Paragraph 2

220 V inputs circuits

4.8 kV

24 V inputs circuits

0.91 kV

Communication circuits

0.91 kV

Voltage input circuits

7.3 kV

Degree of protection

According to 60947-1 (protection against direct contact)

IP20

Protective treatment

IEC/EN 60068

"TH"

IEC/EN 60068-2-30

Cycle humidity

12 cycles

IEC/EN 60068-2-11

Salt spray

48 h

Ambient air temperature around the device

Storage

-40…+80 °C (-40…176 °F)

Operation*

>40 mm (1.57 inches) spacing

-20…+60 °C (-4…140 °F)

<40 mm (1.57 inches) but >9 mm (0.35 inches) spacing

-20…+55 °C (-4…131 °F)

<9 mm (0.35 inches) spacing

-20…+45 °C (-4…113 °F)

Maximum operating altitude

Derating accepted

4500 m (14,763 ft)

Without derating

2000 m (6,561 ft)

Fire resistance

According to UL 94

V2

According to IEC60695-2-1

(Parts supporting live components)

960 °C (1,760 °F)

(Other components)

650 °C (1,202 °F)

Half-sine mechanical shock pulse = 11 ms

According to IEC60068-2-27*

30 g three axis and six directions

Resistance to vibration

According to IEC60068-2-6*

5 gn

Immunity to electrostatic discharge

According to EN61000-4-2

Through air

8 kV Level 3

Over surface

6 kV Level 3

Immunity to radiated fields

According to EN61000-4-3

10 V/m Level 3

Immunity to fast transient bursts

According to EN61000-4-4

All circuits

4 kV Level 4

2 kV on all other circuits

Immunity to radioelectric fields

According to EN61000-4-6*

10 V rms Level 3

Surge immunity

According to IEC/EN 61000-4-5

Common mode

Differential mode

100...240 Vac inputs

4 kV (12 Ω)

2 kV (2 Ω)

24 Vdc inputs

1 kV (12 Ω)

0.5 kV (2 Ω)

Communication

1 kV (12 Ω)

Logic Inputs Characteristics

Control Voltage

24 Vdc

115...230 Vac

Nominal input values

Voltage

24 Vdc

100...240 Vac

Current

7 mA

  • 3.1 mA at 100 Vac

  • 7.5 mA at 240 Vac

Input limit values

At state 1

Voltage

15 V maximum

79 V < V < 264 V

Current

2 mA min to 15 mA max

2 mA min. at 110 Vac to 3 mA min. at 220 Vac

At state 0

Voltage

5 V maximum

0 V < V < 40 V

Current

15 mA maximum

15 mA maximum

Response time

Change to state 1

15 ms (input only)

25 ms (input only)

Change to state 0

5 ms (input only)

25 ms (input only)

IEC61131-1 conformity

Type 1

Type 1

Type of input

Resistive

Capacitive

Altitude Derating

The following table provides the deratings to apply for dielectric strengths and maximum operating temperature according to altitude.

Corrective Factors for Altitude

2000 m (6,561.68 ft)

3000 m (9,842.52 ft)

3500 m (11,482.94 ft)

4000 m (13,123.36 ft)

4500 m (14,763.78 ft)

Dielectric Strength Ui

1

0.93

0.87

0.8

0.7

Max Operating Temperature

1

0.93

0.92

0.9

0.88

Characteristics of the Metering and Monitoring Functions

Measurement

Parameter

Accuracy*

Value Saved on Power Loss

L1 current (A)

L2 current (A)

L3 current (A)

L1 current ratio (% FLC)

L2 current ratio (% FLC)

L3 current ratio (% FLC)

  • +/– 1% for 8 A and 27 A models

  • +/– 2% for 100 A models

No

Ground current ratio (% FLCmin)

  • Internal ground current:

    +/– 10...20% for ground current greater than:

    • 0.1 A on 8 A models

    • 0.2 A on 27 A models

    • 0.3 A on 100 A models

  • External ground current: greater of +/– 5% or +/– 0.01 A

No

Average current (A)

Average current ratio (% FLCmin)

  • +/– 1% for 8 A and 27 A models

  • +/– 2% for 100 A models

No

Current phase imbalance (% imb)

  • +/– 1.5% for 8 A and 27 A models

  • +/– 3% for 100 A models

No

Thermal capacity level (% trip level)

+/– 1%

No

Time to trip (s)

+/– 10%

No

Minimum wait time (s)

+/– 1%

No

Motor temperature sensor (Ω)

+/– 2%

No

Controller internal temperature (°C)

+/– 4%

No

Frequency (Hz)

+/– 2%

No

L1-L2 voltage (V)

L2-L3 voltage (V)

L3-L1 voltage (V)

+/– 1%

No

Voltage phase imbalance (% imb)

+/– 1.5%

No

Average voltage (V)

+/– 1%

No

Power factor (cos ϕ)

+/– 10%

No

Active power (kW)

+/– 15%

No

Reactive power (kVAR)

+/– 15%

No

Active power consumption (kWh)

+/– 15%

Yes

Reactive power consumption (kVARh)

+/– 15%

Yes

Motor History

Parameter

Accuracy

Value Saved on Power Loss

Motor starts count

Motor LO1 closings count

Motor LO2 closings count

+/– 1

Yes

Motor starts per hour count

+ 0/– 5 mn

Yes

Load sheddings count

+/– 1

Yes

Motor last start current ratio (% FLC)

  • +/– 1% for 8 A and 27 A models

  • +/– 2% for 100 A models

Yes

Motor last start duration (s)

+/– 1%

No

Operating time (s)

Yes

Controller internal temperature max (°C)

+/– 4 °C

Yes

Recommended Contactors

Recommended Contactors

You can use the following contactor types:

  • Schneider Electric IEC-style contactors, from the TeSys D or TeSys F ranges

  • Square D NEMA-style contactors, from the S range

TeSys D IEC Contactors

Catalog references and characteristics for TeSys D IEC contactors are listed in the following table. Coil voltages are grouped according to whether an interposing relay is required:

TeSys D Catalog References

Control Circuit Frequency

(Hz)

VA or W Maintained (Max)

Coil Voltages

Interposing Relay Not Required

Interposing Relay Required

LC1D09...LC1D38

50...60

7.5

AC = 24, 32, 36, 42, 48, 60, 100, 127, 200, 208, 220, 230, 240

AC = 277, 380, 400, 415, 440, 480, 575, 600, 690

6

DC (std) = 24

DC (std) = 36, 48, 60, 72, 96, 100, 110, 125, 155, 220, 250, 440, 575

2.4

DC (low consumption) = 24

DC (low consumption) = 48, 72, 96, 110, 220, 250

LC1D40A...LC1D80A

0.5

DC (low consumption) = 24

 

LC1D40...LC1D95

26

AC = 24, 32, 42, 48, 110, 115, 120, 127, 208, 220, 220/230, 230, 240

AC = 256, 277, 380, 380/400, 400, 415, 440, 480, 500, 575, 600, 660

22

 

DC = 24, 36, 48, 60, 72, 110, 125, 220, 250, 440

LC1D115

18

AC = 24, 32, 42, 48, 110, 115, 120, 127, 208, 220, 230, 240

AC = 277, 380, 400, 415, 440, 480, 500

22

DC = 24, 48, 60, 72, 110, 125, 220, 250, 440

LC1D150

18

AC = 24, 32, 42, 48, 110, 115, 120, 127, 208, 220, 230, 240

AC = 277, 380, 400, 415, 440, 480, 500

5

DC = 24, 48, 60, 72, 110, 125, 220, 250, 440

TeSys F IEC Contactors

Catalog references and characteristics for TeSys F IEC contactors are listed in the following table. Coil voltages are grouped according to whether an interposing relay is required:

TeSys F Catalog References

Control Circuit Frequency

(Hz)

VA or W Maintained (Max)

Coil Voltages

Interposing Relay Not Required

Interposing Relay Required

LC1F115

50

45

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 380/400, 415/440, 500, 660, 1000

60

45

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 265/277, 380, 415, 460/480, 660, 1000

5

DC = 24, 48, 110, 125, 220/230, 250, 440/460

LC1F150

50

45

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 380/400, 415/440, 500, 660, 1000

60

45

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 265/277, 380, 415, 460/480, 660, 1000

5

DC = 24, 48, 110, 125, 220/230, 250, 440/460

LC1F185*

50

55

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 380/400, 415/440, 500, 660, 1000

60

55

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 265/277, 380, 415, 460/480, 660,1000

5

DC = 24, 48, 110, 125, 220/230, 250, 440/460

LC1F225(1)

50

55

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 380/400, 415/440, 500, 660, 1000

60

55

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 265/277, 380, 415, 460/480, 660, 1000

5

DC = 24, 48, 110, 125, 220/230, 250, 440/460

LC1F265

40...400*

10

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 277, 380/415, 480/500, 600/660, 1000

5

DC = 24

DC = 48, 110, 125, 220/230, 250, 440/460

LC1F330

10

AC = 24, 42, 48, 110/115, 127, 220/230, 240

AC = 277, 380/415, 480/500, 600/660, 1000

5

DC = 24

DC = 48, 110, 125, 220/230, 250, 440/460

LC1F400

15

AC = 48, 110/120, 125, 127, 200/208, 220/230, 230/240

AC = 265, 277, 380/400, 415/480, 500, 550/600, 1000

8

 

DC = 48, 110, 125, 220, 250, 440

LC1F500

18

AC = 48, 110/120, 127, 200/208, 220/230, 230/240

AC = 265, 277, 380/400, 415/480, 500, 550/600, 1000

8

 

DC = 48, 110, 125, 220, 250, 440

LC1F630

22

AC = 48, 110/120, 125, 127, 200/208, 220/240

AC = 265/277, 380/400, 415/480, 500, 550/600, 1000

73

 

DC = 48, 110, 125, 220, 250, 440

LC1F780(1)

50

AC = 110/120, 127, 200/208, 220/240

AC = 265/277, 380, 415/480, 500

52

 

DC = 110, 125, 220, 250, 440

LC1F800

15

AC = 110/127, 220/240

AC = 380/440

25

 

DC =110/127, 220/240, 380/440

NEMA Type S Contactors

Catalog references and characteristics for NEMA Type S contactors are listed in the following table. Coil voltages are grouped according to whether an interposing relay is required:

NEMA Size

VA Maintained (Max)

Control Circuit Frequency

(Hz)

Coil Voltages

Interposing Relay Not Required

Interposing Relay Required

00

33

50/60

24, 115, 120, 208, 220, 240

277, 380, 440, 480, 550, 600

00, 0,1

27

2

37

38

3

47

89

115, 120, 208, 220, 240

277, 380, 440, 480, 550, 600

4

5

15

115, 120, 208, 220, 240

277, 380, 440, 480

6

59

115, 120, 208, 220, 240

277, 380, 440, 480, 550, 600

7

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.