DOCA0356EN-00

Technical Characteristics

Environmental Characteristics

Conforming to standards

IEC/EN 60947-4-1, UL/CSA 60947-4-1

Product certifications

IEC, UL*

Rated insulation voltage (Ui)

Conforming to IEC/EN 60947-1, overvoltage category III, degree of pollution 3

690 V

Rated impulse withstand voltage (Uimp)

Conforming to IEC/EN 60947-4-1

100–240 Vac/Vdc supply, digital inputs and digital outputs

4 kV

24 Vdc supply, inputs, and outputs

0.8 kV

Communication circuits

0.8 kV

Current or voltage measurement circuit

6 kV

Short-circuit withstand

Conforming to IEC/EN 60947-4-1

100 kA

Climatic withstand Conforming to IEC/EN 60068-2-30

12 x 24 hour cycles

Conforming to IEC/EN 60070-2-11

48 h

Corrosion immunity

Atmosphere free from corrosive gases

Humidity

Non-condensing

5–95%

Ambient air temperature around the device

Storage

-40 to +80 °C (-40 to +176 °F)

Operation

-20 to +70 °C (-4 to +158 °F)

Measured creepage distances

-
  • 5.10 mm (0.20 in.) on 250 V

  • 7.16 mm (0.28 in.) on 600 V

Flame resistance

Conforming to UL 94

960 °C (1760 °F)

(for parts supporting live components)

Conforming to IEC/EN 60695-2-12

650 °C (1202 °F)

(for other parts)

Shock resistance (1/2 sine wave, 11 ms)

Conforming to IEC/EN 60068-2-27*

15 gn

Vibration resistance

Conforming to IEC/EN 60068-2-6*

5–300 Hz

4 gn (plate mounted)

1 gn (mounted on DIN rail)

Resistance to electrostatic discharge

Conforming to IEC/EN 61000-4-2

In open air: 8 kV - Level 3

On contact: 6 kV - Level 3

Immunity to radiated electromagnetic interference

Conforming to IEC 61000-4-3

10 V/m - Level 3

Immunity to fast transient

Conforming to IEC 61000-4-4

On supply and digital outputs: 2 kV - Level 3

Other circuits: 2 kV on other circuits (Expansion module DI and DO)

Immunity to radioelectric fields*

Conforming to IEC/EN 61000-4-6

10 V - Level 3

Immunity to Dissipated Shock Waves

Conforming to IEC/EN 61000-4-5
  Common mode Serial mode
Digital outputs and supply 4 kV 2 kV
24 Vdc digital inputs 2 kV 1 kV

100–240 Vac/Vdc digital inputs

2 kV 1 kV

Voltage inputs

4 kV 2 kV

Communication

2 kV

Temperature sensor (IT1/IT2)

Common mode is not applicable for LTMT main unit temperature sensor 1 kV-- Differential

Altitude Derating

  2000 m
(6562 ft)
3000 m
(9843 ft)
3500 m
(11483 ft)
4000 m
(13123 ft)
4500 m
(14764 ft)
Rated operational voltage (Ue) 1 0.93 0.87 0.8 0.7
Maximum operating temperature 1 0.93 0.92 0.9 0.88
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?