Technical Data
Operating Current |
≤70 mA |
Sensing Type |
Photoelectric. This alarm contains NO radioactive material. |
Ambient Humidity |
5% to 95% |
Operating Temperature |
0 °C to 45 °C |
Interconnecting |
RF, max. 40 devices in one network |
Communication protocol |
Zigbee, max. 40 devices in one network |
Operating frequency |
Zigbee: 2405 - 2480 MHz RF: 868 MHz |
Mounting Type |
Mounting on ceiling only |
Wireless Range |
40m indoor line of sight |
Horn Level |
85 dB at 3 m |
Dimensions (H × W × D) |
89 × 89 × 33.5 mm |
Standard |
EN 14604:2005 + AC:2008 |
Certification |
Zigbee 3.0 |