DUG_Smoke alarm DC_WH-04

Technical Data

Operating Current

≤70 mA

Sensing Type

Photoelectric. This alarm contains NO radioactive material.

Ambient Humidity

5 % to 95 %

Operating Temperature

0 °C to 45 °C

Interconnecting

RF, max. 40 devices in one network

Communication protocol

Zigbee, max. 40 devices in one network

Operating frequency

Zigbee: 2405 - 2480 MHz

RF: 868 MHz

Mounting Type

Mounting on ceiling only

Wireless Range

40 m indoor line of sight

Horn Level

85 dB at 3 m

Dimensions (H × W × D)

89 × 89 × 33.5 mm

Standard

EN 14604:2005 + AC:2008

Certification

Zigbee 3.0

QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.

Was this helpful?