0102CT2001

DataCom

SQR87C01WH

X Series CATV F-Coupler Decorator Strap

  • F-Coupler for cable TV.

  • Zinc-plated steel mounting yoke for strength.

  • RoHS compliant.

  • Fits into any standard decorator opening.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR87CT1GY

X Series Combination RJ11 Telephone Jack CATV F-Coupler Decorator Strap

  • F-Coupler for cable TV.

  • Four-position four-conductor two-line phone jack.

  • Screw terminal back.

  • Zinc-plated steel mounting yoke for strength.

  • RoHS compliant.

  • Fits into any standard decorator opening.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


SQR87T01LA

X Series RJ11 4 Conductor Telephone Jack Decorator Strap

  • Four-position four-conductor two-line phone jack.

  • Screw terminal back.

  • Zinc-plated steel mounting yoke for strength.

  • RoHS compliant.

  • Fits into any standard decorator opening.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


SQR87601BK

X Series Category 6 RJ45 Data Jack Decorator Strap

  • Category 6 RJ45 Data Jack.

  • 110 Punchdown on rear with stuffer cap for wire retention.

  • Zinc-plated steel mounting yoke for strength.

  • RoHS compliant.

  • Fits into any standard decorator opening.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


SQR871011WH

X Series A/V Cable Brush Decorator Strap Matte White

  • Designed for modern AV installations where HDMI and data cables are hidden in the wall.

  • Not for use with in-wall power cable or extension cord.

  • Fits into any standard decorator opening.

  • Bristles wrap around cables for a clean professional look while in use.

  • Compatible with any type of low voltage cables, including HDMI, RCA, telephone, networking, fiber optical, speaker wires, and coax cables.

  • RoHS compliant.

  • 2-year product warranty.

SQR871011WH
SQR87601WH
SQR87C01WH
SQR87T01WH
SQR87CT1WH

Data Com Devices

Combination Type Color (Matte) Catalog Number
1 Gang - Residential
Brush White

SQR871011WH*

Cat 6 RJ45 White

SQR87601WH*

Light Almond

SQR87601LA*

Black

SQR87601BK*

Gray

SQR87601GY*

F-Coupler White

SQR87C01WH*

Light Almond

SQR87C01LA*

Black

SQR87C01BK*

Gray

SQR87C01GY*

RJ11 White

SQR87T01WH*

Light Almond

SQR87T01LA*

Black

SQR87T01BK*

Gray

SQR87T01GY*

RJ11/F-Coupler White

SQR87CT1WH*

Light Almond

SQR87CT1LA*

Black

SQR87CT1BK*

Gray

SQR87CT1GY*

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.