0102CT2001

Sensors

SQR73101WH
SQR73101WH without Cover

X Series 10 A Single-Pole PIR Occupancy Sensor Light Control Back Wires

  • 180° field-of-view from PIR sensor detects movement up to 1,200 square feet.

  • Switching between occupancy detection (lights On/Off are fully controlled) and vacancy detection (lights manual On and auto-Off).

  • Independent light sensor will not turn on lights if ambient light in room is sufficient.

  • Vacancy confirmation feature – when movement is not detected, and the sensor times out, any movement within the next 30 seconds will turn the lights back ON.

  • Light timing can be independently set in increments of 10, 20, or 30 minutes.

  • Pushbutton provides manual ON/OFF light switching at any time.

  • Only supports 1-way application.

  • Rear color-coded wires make for quick connection to electrical system.

  • Neutral wire is required for operation.

  • Complies with California Title 24.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


SQR73102WH

X Series 10 A Single-Pole 360 Degrees Ceiling Mount PIR Occupancy Sensor Light Control Back Wires Matte White

  • Ceiling-mount 360° field-of-view PIR sensor detects movement up to 1,200 square feet, making it suitable for larger open spaces.

  • Switching between occupancy detection (lights On/Off are fully controlled) and vacancy detection (lights manual On and auto Off).

  • Independent light sensor won’t turn lights on if ambient light in room is sufficient.

  • Supports manual switch control if directly wired through the ceiling mount PIR sensor.

  • Rear color-coded wires make for fast connection to electrical system.

  • Neutral wire is required for operation.

  • Complies with California Title 24.

  • RoHS compliant.

  • 2-year product warranty.



SQR73105GY

X Series 3 A 500 Watt Single-Pole Occupancy / Humidity Sensor Light & Fan Control Back Wires

  • Unique single-gang solution provides humidity sensing and motion detection.

  • Two independent pushbuttons provide manual control of the fan or light.

  • Switching between occupancy detection (lights On/Off are fully controlled) and vacancy detection (lights manual On and auto Off).

  • Independent light sensor won’t turn lights on if ambient light in room is sufficient.

  • Fan and light timing can be independently set in increments of 10, 20, or 30 minutes.

  • Relative humidity level can be set between 30-85%.

  • Rear color-coded wires make for fast connection to electrical system.

  • Neutral wire is required for operation.

  • Complies with California Title 24.

  • Can be used with new or existing ventilation fans up to 1/4 HP and 3 A.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR73105WH

Sensors

Rating Sensor Type Nominal Load 1 Load Type 1 Nominal Load 2 Load Type 2 Nominal Load 3 Load Type 3 Color (Matte) Catalog Number
Single-Pole Occupancy / Humidity Sensor Light & Fan Control - Residential
3 A Humidity/PIR/Light 500 W Halogen, Incandescent 400 W Dimmable LED 3 A 1/4 HP Fan Motor White

SQR73105WH*, *

Light Almond

SQR73105LA*, *

Black

SQR73105BK*, *

Gray

SQR73105GY*

SQR73101WH
SQR73102WH
Rating Sensor Type Color (Matte) Catalog Number
Single-Pole PIR Occupancy Sensor Light Control – Residential
10 A PIR/Light White

SQR73101WH*, *

Light Almond

SQR73101LA*, *

Black

SQR73101BK*, *

Gray

SQR73101GY*, *

Single-Pole Ceiling Mount PIR Occupancy Sensor Light Control – Residential
10 A PIR/Light White

SQR73102WH*, *

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.