0102CT2001

USB Receptacles

SQR55141BK

X Series 15 A 125 V Tamper Resistant USB A/A 4.8 A Duplex Decorator Outlet Back Wire Clamps

  • Both USB ports and power receptacles can be used at the same time where power density is important.

  • USB A ports each support full power simultaneously at 5 volts DC and 2.4 A for faster charging.

  • Self-grounded with brass contact to ensure device is grounded directly to metal boxes, eliminating the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 or #14 wires to be securely captured for faster flexible installation.

  • Ground screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Meets FCC part 15 Class B unintentional radiation requirement.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


SQR55241WH

X Series 20 A 125 V Tamper Resistant USB A/A 4.8 A Duplex Decorator Outlet Back Wire Clamps

  • Both USB ports and power receptacles can be used at the same time where power density is important.

  • USB A ports each support full power simultaneously at 5 volts DC and 2.4 A for faster charging.

  • Both USB ports and power receptacles can be used at the same time where power density is important.

  • USB A ports each support full power simultaneously at 5 volts DC and 2.4 A for faster charging.

  • Self-grounded with brass contact to ensure device is grounded directly to metal boxes, eliminating the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 or #14 wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Meets FCC part 15 Class B unintentional radiation requirement.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR55153WH

X Series 15 A 125 V Tamper Resistant USB A/C 5.4 A Duplex Decorator Outlet Back Wire Clamps

  • Both USB ports and power receptacles can be used at the same time where power density is important.

  • USB ports each support full power simultaneously at 5 volts DC, USB-C at 3A and USB-A at 2.4A for faster charging.

  • Self-grounded with brass contact to ensure device is grounded directly to metal boxes, eliminating the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 or #14 wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Meets FCC part 15 Class B unintentional radiation requirement.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR55141WH
SQR55241WH
SQR55153WH

USB Receptacles

Electrical Rating USB (A) Color (Matte) Catalog Number
USB Receptacle – Residential – Tamper Resistant – USB Type A/A
15 A / 125 V 4.8 White

SQR55141WH*

Light Almond

SQR55141LA*

Black

SQR55141BK*

Gray

SQR55141GY*

20 A / 125 V White

SQR55241WH*

Light Almond

SQR55241LA*

Black

SQR55241BK*

Gray

SQR55241GY*

USB Receptacle – Residential – Tamper Resistant – USB Type A/C
15 A / 125 V 5.4 White

SQR55153WH*

Light Almond

SQR55153LA*

Black

SQR55153BK*

Gray

SQR55153GY*

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.