0102CT2001

Lighted Receptacles

SQR57101LA

X Series 15 A 125 V Tamper Resistant Lighted Duplex Decorator Receptacle Side Wire Clamps

  • Warm white (2700K) LED Lights your way in a dark environment.

  • Light sensor ensures that LED is only illuminated when it is dark.

  • Self-grounded with brass contact to ensure device is grounded directly to metal boxes, eliminating the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Side wire pressure plates allows for up to two #12 or #14 wires to be securely captured for faster flexible installation.

  • Grounding wire pressure plate decreases installation time.

  • Combo screw heads accept slotted, Phillips, and Robertson Square drive tools.

  • Heavy Duty zinc-plated steel mounting wrap around strap for rust resistance.

  • RoHS compliant.

  • High-impact resistant thermoplastic body for long-lasting operation.

  • Attractive, matte, non-glossy, easy-to-clean surface.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


 
SQR57101WH



Lighted Receptacles

Electrical Rating Device Type Sensor Type Lighted Color (Matte) Catalog Number
Lighted Receptacle – Residential – Tamper Resistant
15 A / 125 V Lighted Receptacle Light LED Warm White 2700K White

SQR57101WH*

Light Almond

SQR57101LA*

Black

SQR57101BK*

Gray

SQR57101GY*

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.