0102CT2001

Dimmers

SQR22601WH

X Series 15 A 600 Watt Single-Pole/3-Way Rocker Dimmer Back Wire Clamps

  • Supports single pole and 3-way (multi-way) wiring scenarios for flexible installation. Rear color-coded wires make for quick connection to electrical system.

  • Cost effective 3-way expansion using a single pole switch on the far end connected to the traveler and neutral wires.

  • Back wire pressure plates allows for up to two #12 copper solid or stranded wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Neutral wire is required for operation.

  • Complies with California Title 24.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.


SQR22603LA

X Series 15 A 500 Watt Single-Pole/3-Way Slider Dimmer Back Wire Clamps

  • Dimming dial allows for a finer adjustment, eliminating bulb flickering when nearing true off setting.

  • Cost effective 3-way expansion using a 3-way switch on the far end.

  • Supports single-pole and three-way wiring scenarios for flexible installation.

  • Back wire pressure plates allows for up to two #12 copper solid or stranded wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • High impact-resistant, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Complies with California Title 24.

  • RoHS compliant.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR22601WH
SQR22603WH

Dimmers

Electrical Rating Device Interface Nominal Load 1 Load Type 1 Nominal Load 2 Load Type 2 Color (Matte) Catalog Number
Multi-Way Dimmer – Residential
5 A Rocker 600 W Halogen, Incandescent 150 W Dimmable LED White

SQR22601WH*

Light Almond

SQR22601LA*

Black

SQR22601BK*

Gray

SQR22601GY*

4.16 A Slide 500 W 500 W White

SQR22603WH*

Light Almond

SQR22603LA*

Black

SQR22603BK*

Gray

SQR22603GY*

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.