0102CT2001

Switches

Decorator Switches

SQR14101WH

X Series 15 A Single-Pole Switch Side Wire Clamps

  • Patented switch module design - built for the future.

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the grounding screw.

  • Silver alloy switch actuator contacts assures long-lasting reliable performance.

  • Side pressure plates speed installation and accept two #12 copper, solid or stranded wires.

  • Grounding strap hole designed for speed wrapping installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • Zinc-plated steel mounting strap for rust-resistance.

  • Rear push-in terminals accept up to #14 solid copper wire.

  • RoHS compliant.

  • Available in contractor-friendly 30-pack made of 100% biodegradable material to limit waste on the job site (SQR14103WH) white rocker plate attached.

  • 2-year product warranty.

SQR14131WH

X Series 15 A 3-Way Switch Side Wire Clamps

  • Patented switch module design - built for the future.

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Silver alloy switch actuator contacts assures long-lasting reliable performance.

  • Side pressure plates speed installation and accept two #12 copper, solid or stranded wires.

  • Grounding strap hole designed for speed wrapping installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • Zinc-plated steel mounting strap for rust-resistance.

  • Rear push-in terminals accept up to #14 solid copper wire.

  • RoHS compliant.

  • Available in convenient and cost effective 10-pack (SQR14130WH)

  • 2-year product warranty.

SQR14141WH

X Series 15 A 4-Way Switch Side Wire Clamps

  • Self-grounded with brass ground contact to ensure device ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Silver alloy switch actuator contacts assures long-lasting reliable performance.

  • Side pressure plates speed installation and accept two #12 copper, solid or stranded wires.

  • Ground strap hole designed for speed wrapping installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • Zinc-plated steel mounting strap for rust-resistance.

  • Rear push-in terminals accept up to #14 solid copper wire.

  • RoHS compliant.

  • 2-year product warranty.


SQR14103WH

X Series 15 A Single-Pole Momentary Switch Side Wire Clamps

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Silver alloy switch actuator contacts assures long-lasting reliable performance.

  • Side pressure plates speed installation and accept two #12 copper, solid or stranded wires.

  • Grounding strap hole designed for speed wrapping installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • Zinc-plated steel mounting strap for rust-resistance.

  • Rear push-in terminals accept up to #14 solid copper wire.

  • RoHS compliant.

  • 2-year product warranty.


SQR14201WH

X Series 20 A Single-Pole Switch Side Wire Clamps

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Silver alloy switch actuator contacts assures long-lasting reliable performance.

  • Side pressure plates speed installation and accept two #10 copper, solid or stranded wires.

  • Grounding strap hole designed for speed wrapping installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • Zinc-plated steel mounting strap for rust-resistance.

  • Rear push-in terminals accept up to #12 solid copper wire.

  • RoHS compliant.

  • 2-year product warranty.

SQR14231WH

X Series 20 A 3-Way Switch Side Wire Clamps

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Silver alloy switch actuator contacts assures long-lasting reliable performance.

  • Side pressure plates speed installation and accept two #10 copper, solid or stranded wires.

  • Grounding strap hole designed for speed wrapping installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • Zinc-plated steel mounting strap for rust-resistance.

  • Rear push-in terminals accept up to #12 solid copper wire.

  • RoHS compliant.

  • 2-year product warranty.

SQR14103WHSQR14101LASQR14101BKSQR14101GY

Switches

Electrical Rating Device Type Device Interface Color (Matte) Bulk Pack Catalog Number
Switches – Residential
15 A / 120 V / 277 Vac One-way Rocker White

SQR14101WH

10

SQR14100WH

30

SQR14103WH

Light Almond

SQR14101LA

Black

SQR14101BK

Gray

SQR14101GY

Three-way White

SQR14131WH

White 10

SQR14130WH

Light Almond

SQR14131LA

Black

SQR14131BK

Gray

SQR14131GY

Momentary White

SQR14106WH

Light Almond

SQR14106LA

Black

SQR14106BK

Gray

SQR14106GY

Switches – Commercial
20 A / 120 V / 277 Vac One-way Rocker White

SQR14201WH

Light Almond

SQR14201LA

Black

SQR14201BK

Gray

SQR14201GY

Three-way White

SQR14231WH

Light Almond

SQR14231LA

Black

SQR14231BK

Gray

SQR14231GY

15 A / 120 V / 277 Vac Four-way White

SQR14141WH

Light Almond

SQR14141LA

Black

SQR14141BK

Gray

SQR14141GY

Toggle Switches

SQR12100WH

X Series 15 A Single-pole Toggle Switch Pressure Plate with Push-In

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • Rear push-in terminals accept up to #14 solid copper wire.

  • RoHS compliant.

  • 2-year product warranty.

SQR12130WH

X Series 15 A Three-way Toggle Switch Pressure Plate with Push-In

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • Rear push-in terminals accept up to #14 solid copper wire.

  • RoHS compliant.

  • 2-year product warranty.

SQR12140WH

X Series 15 A Four-way Toggle Switch Pressure Plate

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • RoHS compliant.

  • 2-year product warranty.

SQR12201WH

X Series 20 A Single-pole Toggle Switch Pressure Plate

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • RoHS compliant.

  • 2-year product warranty.

SQR12221WH

X Series 20 A Double-pole Toggle Switch Pressure Plate

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • RoHS compliant.

  • 2-year product warranty.

SQR12231WH

X Series 20 A Three-way Toggle Switch Pressure Plate

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • RoHS compliant.

  • 2-year product warranty.

SQR12241WH

X Series 20 A Four-way Toggle Switch Pressure Plate

  • Pressure-plate terminals for fast, secure installation – supports both Copper (Cu) and Copper-Clad Aluminum (CCA) wires.

  • Self-grounding brass contact delivers solid and reliable ground retention when installed in metal boxes.

  • Impact-resistant thermoplastic housing ensures long-lasting durability.

  • Silver-alloy switch contacts provide smooth actuation and consistent, reliable performance.

  • Combination screw heads accept slotted, Phillips, and Robertson tools for flexible installation.

  • Rigid steel yoke adds stability and maintains a firm, secure fit in the wall box.

  • Consistent X-Series design aligns with decorator devices and wall plates for a unified look.

  • RoHS compliant.

  • 2-year product warranty.













SQR12100WHSQR12130WHSQR12221WHSQR12241WH

Toggle Switches

Electrical Rating Device Type Device Interface Color (Matte) Catalog Number
Toggle Switches – Residential
15 A / 120 V / 277 Vac One-way Toggle White

SQR12100WH

Light Almond

SQR12100LA

Black

SQR12100BK

Gray

SQR12100GY

Three-way White

SQR12130WH

Light Almond

SQR12130LA

Black

SQR12130BK

Gray

SQR12130GY

Four-way White

SQR12140WH

Light Almond

SQR12140LA

Black

SQR12140BK

Gray

SQR12140GY

20 A / 120 V / 277 Vac One-way White

SQR12201WH

Light Almond

SQR12201LA

Two-way White

SQR12221WH

Light Almond

SQR12221LA

Toggle Switches – Residential / Commercial
20 A / 120 V / 277 Vac Three-way Toggle White

SQR12231WH

Light Almond

SQR12231LA

Four-way White

SQR12241WH

Light Almond

SQR12241LA

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.