0102CT2001

Ground Fault Circuit Interrupter (GFCI) Receptacles

SQR51101BK

X Series 15 A 125 V Tamper Resistant GFCI Duplex Decorator Receptacle Back Wire Clamps

  • Auto-monitoring test performed every 90 minutes, ensuring it's ready to protect. If the device does not pass the auto-monitoring test, the trip indicator light flashes to signal that the device must be replaced.

  • Feed-thru wiring configuration allows GFCI to protect downstream receptacles.

  • Power denied to the face or downstream receptacles if wired incorrectly.

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • RoHS compliant.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR51103WH

X Series 15 A 125 V Outdoor Tamper Resistant GFCI Duplex Decorator Receptacle Back Wire Clamps Matte White

  • Auto-monitoring test performed every 90 minutes, ensuring it's ready to protect. If the device does not pass the auto-monitoring test, the trip indicator light flashes to signal that the device must be replaced. Feed-thru wiring configuration allows GFCI to protect downstream receptacles.

  • Power denied to the face or downstream receptacles if wired incorrectly.

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • RoHS compliant.

  • High impact-resistant, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH) only.

  • 2-year product warranty.

SQR51201GY

X Series 20 A 125 V Tamper Resistant GFCI Duplex Decorator Receptacle Back Wire Clamps

  • Auto-monitoring test performed every 90 minutes, ensuring it's ready to protect. If the device does not pass the auto-monitoring test, the trip indicator light flashes to signal that the device must be replaced.

  • Feed-thru wiring configuration allows GFCI to protect downstream receptacles.

  • Power denied to the face or downstream receptacles if wired incorrectly.

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • RoHS compliant.

  • High impact-resistant, matte, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH), Light Almond (LA), Black (BK), and Gray (GY).

  • 2-year product warranty.

SQR51203WH

X Series 20 A 125 V Outdoor Tamper Resistant GFCI Duplex Decorator Receptacle Back Wire Clamps Matte White

  • Auto-monitoring test performed every 90 minutes, ensuring it's ready to protect. If the device does not pass the auto-monitoring test, the trip indicator light flashes to signal that the device must be replaced. Feed-thru wiring configuration allows GFCI to protect downstream receptacles.

  • Power denied to the face or downstream receptacles if wired incorrectly.

  • Self-grounded with brass ground contact to ensure device’s ground retention to metal boxes which eliminates the need to bond the device with the ground screw.

  • Tamper-resistant with discrete black shutters.

  • Back wire pressure plates allows for up to two #12 wires to be securely captured for faster flexible installation.

  • Grounding screw pressure plate speeds ground wire installation.

  • Combo screw heads accept slotted, Phillips, and Robertson Square tools.

  • RoHS compliant.

  • High impact-resistant, non-glossy, easy to clean thermoplastic body for attractive long lasting operation.

  • Available in White (WH) only.

  • 2-year product warranty.

SQR51101WH
SQR51203WH

GFCI Receptacles

Electrical Rating Usage Color (Matte) Catalog Number
GFCI Decorator Duplex – Residential – Tamper Resistant
15 A / 125 V Indoor White

SQR51101WH*

Light Almond

SQR51101LA*

Black

SQR51101BK*

Gray

SQR51101GY*

20 A / 125 V White

SQR51201WH*

Light Almond

SQR51201LA*

Black

SQR51201BK*

Gray

SQR51201GY*

15 A / 125 V Outdoor* White

SQR51103WH*

20A / 125 V White

SQR51203WH*

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.