1600CT1901

NF Lug, Neutrals, Ground Bar, and Rail Extensions Kits

A wide variety of Ready to Install Accessories are available from stock, and many Factory Assembled Options may be incorporated into custom OEM interiors.

NF Neutrals (100% Aluminum Standard)

(See Digest 178, Section 9)

  • 200% neutral kit

  • Copper 100% neutral kit

  • Copper 200% neutral factory assembled

NF Optional Lugs

(See Digest 178, Section 9)

  • AL mechanical lug kits

  • AL compression lug kits

  • CU mechanical lug kits

  • CU compression lug kits

Ground Bars

  • Isolated Ground—PKGTAB kits may be added to isolate ground bars

Ground Bar Kits

Catalog Number Terminal Approx. Overall Length Distance Between Mounting Holes
Number of Terminal Quantity Available for Each Size
Material I/Il in. mm in. mm

PK12GTA

12 AL 12/0 4.700 119 3.125 79

PK12GTACU

12 CU 12/0 4.700 119 3.125 79

PK18GTA

18 AL 18/0 6.560 167 3.125 79

PK18GTACU

18 CU 18/0 6.560 167 3.125 79

PK23GTA

24 AL 23/1 9.125 232 3.125 79

PK23GTACU

24 CU 23/1 9.125 232 3.125 79

PK27GTA

27 AL 24/1 9.125 232 3.125 79

PK27GTACU

27 CU 27/0 9.125 232 3.125 79

Wire Range

Size Cu Al
I (1) #14 to #4 or (2) #14 or #12 (1) #12 to #4 or (2) #12 or #10
II (1) #1 to 4/0 (1) #1 to 4/0

6", 12", 18", 24” Rail Extensions

(See Digest 178, Section 9)

NF Compression Lug Kit Part Numbering

NF AL V 1  
      Ampacity:
1 = 125 A
2 = 250 A
4 = 400 A
6 = 600 A
    V= Compression lug kit
M= Mechanical lug kit
  AL = aluminum; CU = copper
Family: NQ, NF
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.