1600CT1901

NQ Panelboard Features and Benefits

Developed with customer input, Square D™ brand NQ panelboards are built to last, featuring innovations for ease of installation and durability. NQ panelboards are easy to assemble and available from stock in the widest variety of ready to install (RTI) configurations of any UL 67 Listed 240 Vac rated panelboard family.

  • Four interior ratings—100 A, 225 A, 400 A, or 600 A

  • Up to six circuit breaker counts—18, 30, 42, 54, 72, or 84

  • A full complement of field installable accessories including:

    • feed-through and/or sub-feed lugs

    • sub-feed circuit breakers

    • copper or aluminum neutrals and grounds, including 200% neutrals

    • 6”, 12", 18", or 24" rail and deadfront extension kits

Details of the NQ RTI Panelboard offer may be found in Digest 178, Section 9.

Benefits: Broadest range of interiors, circuit breakers, and accessories available RTI (from distributor stock). Reduced installation time and less errors during assembly, resulting in improved productivity and higher quality.

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.