1600CT1901

NF OEM Special Offers

A wide variety of custom NF panelboard configurations are available only to authorized OEMs (original equipment manufacturers). The OEM becomes responsible for UL Listing when choosing these options.

  • No deadfront option

  • No neutral option

  • No lugs option

  • Short rails

NF OEM Interior Part Numbering

NFOM 4 30 L 2 C T2  
            CB = Continuous bus S,
T2 = Short rail

NFOM430L2T2

          C = copper
        Mains rating (see NF Interior Part Numbering)
      M = Main circuit breaker
L = Main lug
    Circuit breaker count:
12–84
  Blank = 1-phase 3
3 = 3-phase 3-wire 4
4 = 3-phase 4-wire
Family: NF OEM

NFOM430L2T2 dimensions

NF OEM Main Lug Interior Examples

Pole Spaces Main Amps Catalog Number Main Lugs Bus* Rails Type Deadfront Rails Length* Neutral Assembly
in. mm
1P2W
42 800

NFOM42L8C

PS* CU C Yes 29 737 N/A
3P3W
84 400

NFOM384L4CCB

*
PS CU C N/A 51 1295 N/A
42 800

NFOM442L8C

PS CU C Yes 29 737 N/A
66 400

NFOM366L4CL

PS CU C N/A 44.7 1135 N/A
84 400

NFOM384L4CL

PS CU C N/A 53.8 1366 N/A
42 250

NFOM8342L2C

*
300-6 MCM AL CU N/A N/A 49.5*   N/A
3P4W
42 400

NFOM442L4CHD2

750MCM-1/0 AL CU C N/A 31 788 CU
42 400

NFOM442L2T2

350MCM-6 AL CU C N/A 34 864 AL
54 250

NFOM454L2CR

*
350MCM-6 AL CU C Yes 46 1168 AL
54 400

NFOM454L4CR51

*
750MCM-1/0 AL CU C Yes 52 1321 AL
54 400

NF454L4CCLSR

*
750MCM-1/0 AL CU C Yes 46 1168 AL
84 400

NF484L$CFTLAMZ

*
750MCM-1/0 AL CU C Yes 82 2083 AL

OEM NF Main Circuit Breaker Interiors

Pole Spaces Main Amps Catalog Number Main Lugs Buses Rails Type Deadfront Rails Length Neutral Assembly
in. mm
3P4W
42 250

NFOM442M250CR

*
N/A CU C Yes 46 1168 AL
54 250

NFOM454M125CR

*
N/A CU C Yes 52 1321 AL
54 250

NFOM454M250CR

*
N/A CU C Yes 52 1321 AL

OEM NF Main Circuit Breaker Kits

Catalog Number Main Circuit Breaker Frame Special Feature Rails Extension Length
in. mm
N150MHSK PowerPact H Attaches to short rail main lug interior 6 152
N250MJSK PowerPact J Attaches to short rail main lug interior 6 153
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.