1600CT1901

NQ Accessories and Options

A wide variety of “Ready to Install Accessories” are available from stock, and many “Factory Assembled Options” may be incorporated into custom OEM interiors.

View Digest 178, Section 9 and PowerPact H, J, L Catalog (0611CT1001), or PowerPact Q-frame Catalog (0734CT0201) for more information on sub-feed circuit breakers.

Sub-feed Circuit Breakers and Kits

(See Digest 178, Section 9)

  • Single SFB (sub-feed circuit breakers) on 225 A or 400 A interiors

  • Two SFB to 225 A (only for 400 A, 600 A interiors)

  • Factory assembled only for 600 A interiors

Sub-feed Lugs

(See Digest 178, Section 9)

  • 100 A to 400 A interiors, single or three phase

  • Mechanical or compression, aluminum or copper

Feed-through Lugs

(See Digest 178, Section 9)

  • 100 A to 600 A interiors, single or three phase

  • Mechanical or compression, aluminum or copper

  • 600 A available factory assembled only

NQ SF L 4      
        Circuit breaker frame:
Blank = Lugs only
Q = Q-frame main circuit breaker
HJ = H/J-frame main circuit breaker

NQSFL4

      Mains rating = 1, 2, 4, or 6 (see NQ Main Lug Interior Part Numbering)
    L = Lugs
B = Circuit breaker
  SF = Sub-feed
FT = Feed-through
Family: NQ, NF
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.