1600CT1901

NQ Lug, Neutral, Ground Bar, and Rail Extension Kits

A wide variety of lug kits, neutral bar assemblies, ground bar kits, and mounting rail extensions are available from stock to customize NQ panelboard interiors to fit OEM application needs.

NQ Neutrals (100% Aluminum standard)

(See Digest 178, Section 9)

  • 200% (aluminum) neutral kit

  • Copper 100% neutral kit

  • Copper 200% neutral assembly (factory assembled only)

NQ Optional Lugs

(See Digest 178, Section 9)

NQ Lug Kit Part Numbering

NQ AL M 1    
      Mains rating = 1, 2, 4, or 6 (see NQ Main Lug Interior Part Numbering)

NQALM2

    V = Compression lug kit
M = Mechanical lug kit
  AL= aluminum; CU = copper
Family: NQ, NF
  • Al compression lug kit

  • Cu mechanical lug kit

  • Cu compression kit

Ground Bars

(See Digest 178, Section 9)

Isolated Ground—PKGTAB kits may be added to the ground bar kits listed in Ground Bar Kits below

Ground Bar Kits

Catalog Number Terminal Approx. Overall Length Distance Between Mounting Holes
Number of Terminal Quantity Available for Each Size
Material I/Il in. mm in. mm

PK12GTA

12 AL 12/0 4.700 119 3.125 79

PK12GTACU

12 CU 12/0 4.700 119 3.125 79

PK18GTA

18 AL 18/0 6.560 167 3.125 79

PK18GTACU

18 CU 18/0 6.560 167 3.125 79

PK23GTA

24 AL 23/1 9.125 232 3.125 79

PK23GTACU

24 CU 23/1 9.125 232 3.125 79

PK27GTA

27 AL 24/1 9.125 232 3.125 79

PK27GTACU

27 CU 27/0 9.125 232 3.125 79

Wire Range

Size Cu Al
I (1) #14 to #4 or (2) #14 or #12 (1) #12 to #4 or (2) #12 or #10
II (1) #1 to 4/0 (1) #1 to 4/0
Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.