Feature Overview
Feature Overview
ComPact NSXm devices have the following features:
-
Circuit breakers rated from 16 to 160 A
-
Available constructions: 3 and 4 poles
-
Standard compliance to IEC/EN 60947-2 (circuit breakers and earth-leakage circuit breakers) and IEC/EN 60947-3 (switch-disconnectors)
-
Breaking capacities: 16, 25, 36, 50, 70 kA at 415 Vac
-
Voltage up to 440 Vac for earth-leakage circuit breakers (compliance to IEC/EN 60947-2)
-
Voltage up to 690 Vac for circuit breakers (compliance to IEC/EN 60947-2) and switch-disconnectors (compliance to IEC/EN 60947-3)
-
Field installable electrical accessories
-
Optional terminations
-
Optional operating mechanisms
-
Optional voltage releases
-
Optional auxiliary contacts
-
Optional insulation accessories
-
Optional locking accessories
Isolation Characteristics
Circuit breakers offer positive contact indication and are suitable for isolation in accordance with standards IEC/EN 60947-2 and IEC/EN 60947-3.
The following markings on the device identification label indicate that the devices are capable of isolation:
To confirm the isolation capability, the IEC/EN 60947-2 and 3 standards require specific shock withstand tests.
In accordance with installation rules, circuit breakers can be locked in the O (OFF) position so that work can be carried out with the power off. Circuit breakers can be locked in the O (OFF) position only when they are open.
The choice of locking device depends on the type of actuator: