0100DB1615

Changes to Section 16: NEMA Contactors and Starters

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

16-4

16-4

Fractional Horsepower Manual Starters with Melting Alloy Type Thermal Overload Relay

Revision

Revised table 16.3 “Horsepower Ratings, Type F (continuous current rating: 16: A”

Sept-2016

16-12

16-12

TeSys U Selection

Correction

Table 16.35 “TeSys U Accessories” Corrected all page references. Also corrected descriptions for last two lines of table.

Mar-2016

16-13

16-13

Interpreting the Catalog Number

Revision

TeSys T40N information removed and page updated accordingly

Sept-2016

16-14 through 16-21

16-14 through 16-21

TeSys N (Multiple tables)

Revision

Corrected coil voltage codes for Size 3 and Size 4. Multiple tables

Mar-2018

16-14 through 16-16

N/A

Choosing a Configuration

Obsolete

Removed three pages of content for the TeSys T40N. Content (pages in PDF) have shifted forward.

Sept-2016

16-40

16-37

Application Data for Selection

Clarification

Updated table title. Appended with “... per NEMA Standards ICS-1 and ICS-2”

Feb-2017

16-83

16-80 & 16-81

Open Type and NEMA 1

Revised

Open Type and NEMA 1 tables, previously found in a single topic/page are now found under two topics and across two separate pages.

Sept-2016

16-83

16-82

NEMA 1 Flush Mounting

Revised

Previous content was split to form this new topic which added a new PDF page. Added diagrams

Sept-2016

16-85

16-84

NEMA 12/3R and Night-Master, NEMA 3R

Correction

Corrected Dimensions (row 2) in table 16.241.

Dec-2016

16-84 to 16-108

16-83 to 16-107

All topics in this range of pages

PDF page adjustment

All pages in this range were adjusted back by one page per content updates in prior pages.

Sept-2016

16-89

16-88

Types DP, DPA Application Data

Clarification

Added footnote to DP form UI in Factory modification table. Form U1, Type DPA3• and DPA4• have lighting ratings per pole: Tungsten 250 V, 60 Hz, 30 A; and Ballast 277 V, 60 Hz, 40 A.

Mar-2018

16-92

16-91

Class 8940 Type SS, XS Selection

Correction

Table 16.270 "3-Pole Polyphase-480 Vac Maximum (50-60 Hz)-Fusible or Thermal-Magnetic Circuit Breaker"; In Fuse Clip column, 240 V row, changed LLL36400E20 to LLL36400U31X (two places) and changed LL36600E20 to LL36600U31X (two places).

Mar-2016

Correction

Revised bullet items 3 and 6.

Mar-2018

16-92

16-91

Class 8940 Type SS, XS Selection

Correction

Table 16.271 "3-Pole Polyphase-480 Vac Maximum (50-60 Hz)-Electronic Motor Circuit Protector (MCP)"; In Type column, changed XSE2040V03H30 to XSE2040V03H309, and XSE4075V06H30 to XSE4075V06H309. Both changes include a new footnote: "FLA is 45-135.

Mar-2016

16-93

16-92

Class 8940 Type W, X

Correction

Revised bulleted text and remove note referencing thermal units.

Mar-2018

16-99

16-98

Melting Alloy Overload Relay

Correction

Removed text “and Type F and Type SD015 relays to accept type FB quick trip thermal units” from Special Features for Melting Alloy Overload Relays table

Mar-2018

16-108

16-107

Adapted Bimetallic ...

Revision

Adapted Bimetallic title change to Replacement or Retrofit

Mar-2018

16-109 to 16-156

16-108 to 16-154

All topics in this range of pages

PDF page adjustment

All pages in this range were adjusted back by two pages per content updates in prior pages.

Sept-2016

16-119

16-117

Solid State Overload Relay

Correction

Table 16.339 “Special Factory Assembled Starter Combinations with Motor Logic Overload Relay Protection”; Complete revision of table and with table title change to include “Factory Assembled”.

Mar-2016

Revision

Combined two tables into one. 16.321 and 16.322 are now a single table 16.321

Mar-2018

16-134

16-131 through 16-132

Thermal Unit Selection

Revision

Thermal Unit selection table expands to two pages. Removed number 77 from Quick Trip (10) column for SF (Class 8536, etc. and Class 8998 8999 Model 4).

Removed number 81 from Quick Trip (10) column for Type SF, NF, CF, DF, SF, UF, PF, WF, XF, MF, RF, VF, PE and 85 from Quick Trip (10) column for Type F.

Revised footnote related to Form Y81 removed last phrase of sentence referring to Class 10. Form Y81 must be specified to use quick trip (Class 10) or slow trip (Class 30) thermal units on Size 3 starters and quick trip (Class 10) thermal units on Size 4 starters.

Mar-2018

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.