0100DB1615

Changes to Section 3: Safety Switches

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

All

All

Section 3

Nomenclature

Updated all applicable pages in section 3 to use “NEMA” as enclosure designator.

Sep-2016

N/A

3-2

Safety Switches Selection Assistance

New

New topic added

Jun-2017

Update

updated URL linking to Safety Switch EZ-Selector

Aug-2018

3-9

3-9

Non-Fusible Safety Switches

Content update

Table 3.17 “Non-Fusible Safety Switches”: All new table.

Mar-2016

3-13

3-14

Rainproof Bolt-On Hubs

Obsolete part

Removed B350 from table. Also remove reference to this part number throughout the Digest. Product is obsolete.

Sep-2016

3-17

3-18

Voltage Monitors

Content updates

Two footnotes added to "Voltage Monitors" table. First footnote: [Not availabel on NEMA 7 and 9 and].
Second footnote [Not available on 2 and 3 pole ]"

Sep-2016

3-27

3-28

Application Data for Double Throw Safety Switches

Content update

Updated Table titled “UL Listed Short Circuit Current Ratings”: Several changes to second to last row-section "Switch type 82,000" Changes removed one sub-row and one footnote.

Sep-2016

3-31

3-32

1000 Vdc Photovoltaic Heavy Duty Disconnect Switches

Revision

Removed 5 suffix columns from table. Removed Electrical Interlock Single Contact, Electrical Interlock Two Contacts, Viewing Windows, Terminal Blocks (copper) and 3-Wire Grounding Lug. Revised footnote [3] and moved footnotes to after table title.

Jun-2017

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.