0100DB1615

Changes to Section 9: Panelboards

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

9-3

9-3

NQ Series Connected Circuit Breaker Ratings

Revision

Several updates to table for "NQ Series Connected Circuit Breaker Ratings (RMS Symmetrical)". Too many changes to list individually.

Aug-2018

Revision

Added HG, JG data under (208Y/120 3P/4W 240/120 V 3P/4W -- 65,000 Max SCCR)

Jun-2017

9-6

9-9

NF Series Connected Circuit Breaker Ratings

Revision

Several updates to table for "NF Series Connected Circuit Breaker Ratings (RMS Symmetrical)". Too many changes to list individually.

Aug-2018

9-6

9-9

I-Line Series Connected Circuit Breaker Ratings

Revision

Several updates to table for "I-Line Series Connected Circuit Breaker Ratings (RMS Symmetrical)". Too many changes to list individually.

Aug-2018

9-13

NQ and NF Panelboard Merchandised

Selection Procedures

New Content

Added steps, cross references, and example tables for NQ and NF Merchandised Panelboards

Feb-2017

 

9-16

NQ 14-inch-wide 240 Vac, 48 Vdc Features

Revision

Revised to indicate that 14 n covers are also available for both Flush and Surface mount applications

Mar-2018

9-14

9-17

NQ Merchandised Accessories

Revision

Added details to descriptions in “NQ Accessories” table under Equipment Ground Bars. Clarified description for Aluminum and Copper Equipment Ground Bars. Added text "twenty seven terminations #14 to #4 AWG"

Aug-2018

9-54

9-18

NQ SurgeLogic SurgeLoc Plug-on SPD

Moved

Table moved to QOB Bolt-on topic. This table was previously found at the very end of Digest section 9

Aug-2018

9-29

Lug Cover Kits for US Service Entrance

New

Added topic and selection table for four part numbers. LALLC, HJQLLC, PPLLC, and EDBS.

Mar-2018

9-17

9-22

QO Arc-Fault and Dual Function Circuit Breakers

Updated

Table: QO Arc-Fault and Dual Function Circuit Breakers. This table was renamed and expanded to include Dual Function Arc- Fault and Ground Fault Circuit Breakers.

Aug-2018

9-24

Fingersafe IP2X per IEC 60529 Barriers for NQ Panelboards

New

New page for Fingersafe IP2X Barriers for NQ

Jun-2017

Updated

Updated Specifications table to include 400 Mains rating for the Enhanced IP2X design.

Aug-2018

9-19

26

20-inch Wide Enclosures 480Y/277 Vac Max.

Revision

Revised title and content for last table for this topic: NF Merchandised Interiors with Surge Protection Devices (SPD)

Aug-2018

9-21, 9-22

9-28, 9-29

For NF Merchandised Panelboards

Correction

Corrected E frame image labels

Sep-2016

9-22

9-29

Sub-feed Circuit Breaker

Revision

Removed footnotes for 600A Main Breaker values in the Sub-feed Circuit Breaker Cabinet Data. Footnotes that were removed read "Dimensions also for 400 A LC/LI main circuit breaker panels"

Aug-2018

9-31, 9-32

NQ and NF Lighting Contactors—Mechanically Held

New

Added table: NQ and NF Lighting Contactors . . .

Aug-2018

9-32, 9-33

Separated Distribution and Split Bus NF and NQ Panelboards

New

New content

Mar-2018

Update

Updated (3rd) image for Split Bus configurations

Aug-2018

New

Added two new tables

Aug-2018

9-25

9-35

NF Application Data

Revision

Removed reference to FA in bulleted text under “Mains”

Aug-2018

9-27

through 9-30

9-36

through 9-39

PowerLink Intelligent Lighting Control System

Revision

Various revisions to add the new G4 controller (NF3500G4). Also revised to remove some references to the G3.

Mar-2016

9-30

9-39

Powerlink - Sub-Feed Breaker Cabinet Data

Revision

Updated bullet points under Sub-Feed Breaker Cabinet Data table. Replaced NQOD with NQ.

Aug-2018

9-33

9-44

I-Line Combo Panelboard - Standard Copper

Bus Interiors

Revision

Updated note for “Standard Copper Bus Interiors” table.

Jun-2017

9-34

9-41

through 9-44

I-Line Panelboard

Revisions

Multiple updates to the Figures titled “Type HCM” and “Type HCP-SU”

Sep-2016

Multiple updates to the Figures titled “Type HCP” and “Type HCR-U Universal mains”

Multiple updates to the table titled “Circuit Breaker / Sub-feed Lug Kit Mounting Space Requirement

Revision

Modified layout of table “Circuit Breaker / Sub-feed Lug Kit Mounting Space Requirement” to clarify that there are two columns. Added B-frame to table.

Mar-2018

9-36

9-45

Accessories [I-Line Merchandised Panelboards]

Correction

Various corrections to table "I-Line Merchandised Panelboard Accessories"

Mar-2016

Revision

Additional information for blank extensions added to table "I-Line Merchandised Panelboard Accessories"

Jun-2017

9-11

9-16

NQ Main Circuit Breaker Interiors - 240 Vac, 48 Vdc

Correction

Removed (4) interiors part numbers for 54 pole spaces under 20 in. wide 3-phase: Part numbers removed were NQ54L4, NQ544L4C, NQ54L4, and NQ54L4C.

Sep-2016

9-36

9-45

Accessories I-Line Merchandised Panelboards

New content

New data added to table 9.110 titled "Sub-feed Kit Terminal Data".

Mar-2016

9-39

9-49

F-Frame

Moved

F Frame information has been moved to next page (topic) and various changes made to F-frame tables.

Sep-2016

9-41

9-48

PowerPact B-Frame

Revision

PowerPact B-frame selection table title updated to include additional information

Sep-2016

Revision

Removed “Coming Soon” note for PowerPact B

Jun-2017

9-42

9-51

PowerPact Q-frame

Revision

PowerPact Q-frame selection table title updated to include additional information

Sep-2016

9-43

9-52

Interrupt Ratings

Revision

Updated Interrupt Ratings table for F, Q, H, and J

Feb-2017

9-43

9-52

H-and J-frame for I-Line Panelboards and Switchboards

Revision

PowerPact H- and J-frame selection table updated to include additional information

Sep-2016

9-44

9-52

Revision

PowerPact J-frame 250 A selection table updated to include additional information

Sep-2016

9-44

9-52

Revision

PowerPact H-frame 150 A selection table updated to include additional information

Sep-2016

9-44

9-52

Update

Footnote for catalog numbers columns now includes R. Footnote now reads (D, G, J, L, R).

Aug-2018

9-46

9-55

LA Circuit Breakers

Correction

Removed reference to “Mission Critical” for LA circuit breakers. Removed LH. Removed reference to K-frame accessories. Removed reference to LI.

Sep-2016

9-47

9-56

L- and PowerPact M-frame for I-Line™ Panelboards and Switchboards

Correction

Table 9.133 Interrupt Ratings (kA) for PowerPact L and M-Frames. Corrected the value for L-frame 600 V to 50 (was 25)

Jun-2016

Revision

L-frame selection table title was updated to include additional information.

Sep-2016

Revision

PowerPact M-frame selection table title was updated to include additional information.

Sep-2016

9-48

9-57

PowerPact P- and R-frame for I-Line Panelboards and Switchboards

Revision

PowerPact P-frame selection table title was updated to include additional information

Sep-2016

9-49

9-57

PowerPact R-frame selection table title was updated to include additional information

Sep-2016

9-50

9-59

For QMB/QMJ Panelboards and Switchboards

Revision

Corrected Unit Ampere Rating for QMJ366. Was 60 A, Corrected to 600 A. Second to last row of table.

Jun-2017

9-52

9-61

QMB Layout Information

Removed

Removed tables: "NQ and NF Lighting Contactors " and "NQ and NF Panelboard Split Bus Bars". Single remaining table is "I- Line Panelboard Split Bus Bars"

Aug-2018

9-53

9-63

NQ and NF Terminal Data

Update

Updated table data for "NQ Standard Aluminum Mechanical Lugs - Main Lugs” table.

Aug-2018

9-54

9-18

NQ SurgeLogic SurgeLoc Plug-on SPD

Moved

Table was at end of section 9. Moved to NQ Merchandised Accessories.

Aug-2018

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.