0100DB1615

Changes to Section 2: Metering Equipment

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

2-5

2-5

Ring and Ringless Type Devices

New Content

Added catalog number description diagram (Table 2.9 in PDF).

Feb-2017

N/A

2-10

Configuration Information

New Content

Added catalog configuration information. Table “EZM Main Devices” and Table “EZM Branch Devices”

Feb-2017

Revision

Various updates to “EZM Mains Devices” table.

Jun-2017

2-10

2-12 and 2-14

1Ø 3W 120/240 Vac EZ Meter-Pak Meter Centers—1Ø, Indoor/Rainproof, UL Listed

Content update

Table “Main Devices, Overhead Feed”: new table and new image. Table “Main Devices, Underground Fed Only”: new table and new image. Table moved to next page (2-11).

Mar-2016

Table “Main Devices, Overhead Feed”: many updates to table. Table “Main Devices, Underground Fed Only”: many updates to table.

Feb-2017

Table “Main Devices, Underground Fed Only”: corrected width dimension for 1200 A - EZM11200GCBE and EZM11200JCBE.

Jun-2017

New table title “1Ø Main Devices, EUSERC” - Also, multiple part numbers removed from this table and footnote “Does not meet EUSERC requirements” was removed from table.

Mar-2018

2-11

2-13

1 Phase Branch Devices—NEMA 3R Construction

Additions / Updates

Added new row (last row) of table “Branch Units - 1Ø Outgoing”. 6 1200 A Cu EZM116225 EZMR116225 EZMH116225.

Feb-2017

Added 2nd footnote to table sub-heading "125 A Maximum (Order Type QO, QO-VH or QOH Circuit Breakers Separately)" New footnote reads: "Compatible with a branch terminal box accommodating a maximum conductor size of 300 kcmil when voltage drop calculations require sizes over 2/0"

Aug-2018

Additions / Updates

Added a new column and commercial references for Ringless Type 5-Jaw Meter Socket with Lever Bypass. Added “width” table column for each type of meter socket.

Nov-2018

2-12

2-14 and 2-15

3Ø4W 208Y/120 Vac or 240/120 Vac Delta EZ Meter-Pak Meter Centers—3Ø Indoor/Rainproof, UL Listed

Content update

PDF page adjustment

Table "Main Devices, Overhead/Underground Feed" new table and new image. Moved to page 2-15. Table "Main Devices, Underground Feed Only": new table and new image. Moved to page 2-16.

Mar-2016

Additions / Updates

Table "Main Devices, Overhead/Underground Feed" many updates to table. Table "Main Devices, Underground Feed Only": many updates to table.

Feb-2017

2-13

2-16

3 Phase Branch Devices - NEMA 3R Contstruction

Additions / Updates

Added three rows to second part of table for the width of 17.37 in.

Feb-2017

Added 2nd footnote to table sub-heading "125 A Maximum (Order Type QO, QO-VH or QOH Circuit Breakers Separately)" New footnote reads:

Aug-2018

Added a new column and commercial references for Ringless Type 5-Jaw Meter Socket with Lever Bypass. Added “width” table column for each type of meter socket.

Nov-2018

2-15

2-18

EZM Main with Busway Side Tap

Additions / Updates

Many updates to table “1200 A EZM Mains with Busway tap (Three Phase ).

Feb-2017

Revision

Revised Title of topic to include “Side”. EZM Main with Busway Side Tap

Jun-2017

New

Added new catalog number construciton table 2.28 in PDF

Jun-2017

Revision

Revised title of selection table to include “Side”

Jun-2017

Correction

Corrected width dimension for 1000 A Main CB with Busway Tap. Correct dimension is 18.66 in.

Jun-2017

2-19

EZM Busway Center Tap Mains

New Content

Added EZM Busway Center Tap Mains topic, Part Number Coding diagram, and selection table.

Feb-2017

Revisions

Added and updated notes 4 through 10. various changes

Jun-2017

Updates to coding diagram- for GCB, JCB, and FS

Jun-2017

Addition

Added part numbers to EZM Busway Center Tap Mains table

Aug-2018

2-16

2-20 to 2-21

Tenant Circuit Breakers and EZM Accessories

New Content

Added one item to table: Accessories”. Last row of table - Branch Section Mounting Kit for Riser Applications.

Feb-2017

Update

Accessories Table: Added accessories for Branch Terminal Box (EZM3BTB and EZM6BTB)

Aug-2018

Update

Accessories Table: Added accessory for Load Center Main Lug Kit 125 A (QOL125VD

Aug-2018

2-17 to 2-18

2-21 to 2-23

Dimensions for EZ Meter-Pak Meter Centers

Content update

Expanded table “Main Device Dimensions”: Expanded table to include additional EZM part numbers.

Mar-2016

Many changes to table “Main Device Dimensions”

Feb-2017

Minor changes to table “Single Phase Branch Device Dimensions”. Specifically updates to EZM116225, EZMH116225, and EZMR116226.

Feb-2017

Minor change to table “Three Phase Branch Device Dimensions”. Specifically updates to EZMH316225, EZMH316225, and EZMR316225.

Feb-2017

Updated title of table to include Accessories. Added dimensions for EZM3BTB and EZM6BTB. Included footnote for EZM3BTB.

Aug-2018

2-17 to 2-18

2-21 to 2-23

Dimensions for EZ Meter-Pak Meter Centers

Corrections

Edited dimensions on following catalog numbers for Main Devices.

EZM11000CB: H=53.97, W=18.66, D=11.5, MC=34.3

EZM11000CBU: H=66.27, W=32.39, D=13.7, MC=47.28

EZM31000CB: H=53.97, W=18.66, D=11.5, MC=34.3

EZM31000CBU: H=66.27, W=32.39, D=13.7, MC=47.28

Nov-2018

2-17 to 2-18

2-21 to 2-23

Dimensions for EZ Meter-Pak Meter Centers

Corrections

Added dimensions on following catalog numbers for Single Phase Branch Devices.

EZML113125 [X, CUX] H=45.06, W=15.56, D=9.48, MC=34.23, T=12.84, B=12.22

EZML114125 [X, CUX] H=55.06, W=15.56, D=9.48, MC=34.29, T=12.84, B=12.22

EZML115125 [X, CUX] H=65.06, W=15.56, D=9.48, MC=34.29, T=12.84, B=12.22

EZML116125 [X, CUX] H=75.06, W=15.56, D=9.48, MC=44.29, T=12.84, B=12.25

Nov-2018

2-17 to 2-18

2-21 to 2-23

Dimensions for EZ Meter-Pak Meter Centers

Corrections

Added dimensions on following catalog numbers for Three Phase Branch Devices.

EZML313125 [X, CUX] H=45.06, W=15.56, D=9.48, MC=34.23, T=12.84, B=12.22

EZM3114125 [X, CUX] H=55.06, W=15.56, D=9.48, MC=34.29, T=12.84, B=12.22

EZM3115125 [X, CUX] H=65.06, W=15.56, D=9.48, MC=34.29, T=12.84, B=12.22

EZM3116125 [X, CUX] H=75.06, W=15.56, D=9.48, MC=44.29, T=12.84, B=12.25

Nov-2018

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.