0100DB1615

Changes to Supplemental Section 3: MCCBs and Enclosures

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

3-2

3-2

PowerPact H- and J-Frame Circuit Breakers

Correction

Footnote [2]. The second sentence of this footnote was changed to read. “Available on 3P circuit breakers; not available on I- Line™ constructions. For 100% rated circuit breakers replace the “T” suffix with an “R” suffix. 100% rated is not available in I-Line, plug-in, or draw out constructions.”

Mar-2016

3-3

3-3

PowerPact H- and J-Frame Circuit Breakers

Correction

Footnote [6-PDF], [2-HTML]; The second sentence of this footnote was changed to read. “Available on 3P circuit breakers; not available on I-Line™ constructions. For 100% rated circuit breakers replace the “T” suffix with an “R” suffix. 100% rated is not available in I-Line, plug-in, or draw out constructions.”

Mar-2016

3-4

3-4

PowerPact L-frame Molded Case Circuit Breaker

Correction

Footnote [12-PDF], [3-HTML]; The following text was added as the second sentence of this footnote. “Not allowed on I-Line constructions. For 100% rated field-interchangeable circuit breakers, replace the “T” suffix with an “R”. 100% field- interchangeable circuit breakers are not allowed on 600 A I-Line, ,Plug-In, or Drawout constructions”

Mar-2016

Correction

Last line of Termination Options table, removed reference to MGL and replaced with LGL.

Jun-2015

 

3-6

F-Frame Circuit Breakers Ending Production

Update

Added paragraph about F-frame ending production and added link to B-frame

Aug-2018

3-6

11-18

500 Vdc Circuit Breakers

Corrected and Moved

LH MH PA and PC DC Molded Case Circuit Breakers are Obsolete. Removed the breakers that start with JGL from selection table and moved this topic from Section 3 to Section 11 of the Supplemental and Obsolescence Digest.

Jun-2016

3-7 through 3-16

3-6 through 3-15

Multiple

Page Adjustments

Page adjustments per removal of LH MH PA and PC DC Molded Case Circuit Breakers from this section (moved to Supplemental section 11)

Jun-2016

3-14

3-13

Control Wire Tap Lugs

Moved Content

Table titled: Control Wire Terminations for Circuit Breakers. Moved references of MA, MH, MX, ME, NA, NC, NX, and NE to Supplemental Digest Section 11.

Jun-2016

3-17

11-10

P-frame Replacement Handle

Moved Content

Moved to Digest Section 11

Jun-2016

3-16 through 3-34

3-18 through 3-32

Multiple

Page Adjustments

Page adjustments per removal of P-Frame Replacement handle from this section (moved to Supplemental Digest Section 11)

Jun-2016

3-19

3-17

Circuit Breakers for Grounded B-Phase (BØ) (Corner-Grounded Delta) Systems

Corrections

Multiple changes - not all specific changes are listed: Corrected wiring diagram text, added references to B-frame circuit breakers, corrected interrupting ratings for H and J-frame (240 V). Added footnote to 2nd table. Renamed interrupting rating heading in 2nd table.

Jun-2016

3-24

3-22

Electrical Operators

Moved Content

Removed references to MAL, MHL, PA, PH, PC, PE,and PX from table titled: Electrical Operators and moved to Supplemental and Obsolescence section 11.

Jun-2016

3-29

3-27

Dimensions and Weights

Moved Content

Removed references to MAL and MHL from tables. Moved to Supplemental and Obsolescence Section 11.

Jun-2016

3-30

X

Enclosed Motor-Operated FAL/FHL Molded Case Circuit Breakers

Deleted Content

Removed

Mar-2016

3-33

3-33

Key Interlock Systems

Correction

Corrected first paragraph.

Feb-2017

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.