0100DB1615

Changes to Section 1: Load Centers

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

1-2

QO and Homeline Load Center Selection Assistance

Addition

Added new page 1-2. Pagination for following pages increased

Oct-2016

1-2

Update

Updated URL Pointing to the Load Centers EZ-Selector

Aug-2018

1-2 to 1-21

1-3 to 1-24

1Ø3W—120/240 Vac—UL Listed Main Lugs

Page adjustments

Rearranged pages to show load centers before circuit breakers. (QO and Homeline)

Oct-2016

1-9

1-6

1Ø3W—120/240 Vac—UL Listed Backup Power Solutions

Correction

Table “Service Upgrade Load Centers 1Ø3W 120/240Vac—UL Listed Load Center with Removable End Walls“ HOM3040M200CEP removed (obsolete). HOM3060M200PCEP moved up one line to replace HOM3040M200CEP. Changed to 60 in the max. 1P circuit column and changed to 30 in the max. tandems column.

Mar-2016

1-13

1-9

1Ø2W—120Vac—1Ø3W—120/240 Vac—UL Listed

Correction

Table “Service Upgrade Load Centers 1Ø3W 120/240Vac—UL Listed Load Center with Removable End Walls“ HOM3040M200CEP removed (obsolete). HOM3060M200PCEP moved up one line to replace HOM3040M200CEP. Changed to 60 in the max. 1P circuit column and changed to 30 in the max. tandems column.

Mar-2016

1-3

1-12

QOT Tandem Circuit Breakers

Correction

Corrected description to “Circuit limiting QOT” (was “Current limiting QOT”. Also corrected to “”Meets Paragraph 405.54” (was 408.15)

Jun-2016

N/A

1-13

QO Plug-On Neutral Load Centers with

Qwik-Grip

New

New topic, selection table and image of QO Plug-on Neutral Load Center with Qwik-Grip

Jun-2017

1-4

1-13

QO-Dual Function Circuit Breaker

Correction

Corrected image for 1P QO-DF Pigtail. Was showing a Homeline QO-DF Pigtail.

Mar-2016

1-17

QO and Homeline Plug-On Neutral Load Centers with Qwik-Grip

New

New topic, description, and selection table

Jun-2017

Updated

Expanded first table: Split But Plug-on Neutral Load Centers—Manual Transfer for use with Temporary Backup Power Source Applications NEMA 1 (Indoor)

Aug-2018

1-15

1-18

QO Load Center Accessories

Addition

Added five Service Entrance Barriers descriptions and catalog numbers.

Feb-2017

1-16

1-19

Homeline Load Center Accessories

Addition

Added three Service Entrance Barriers descriptions and catalog numbers

Feb-2017

1-20

Surge Protective Devices

Updated

Revised and expanded content to show images and selection table

Aug-2018

1-25

HOM Plug-On Neutral Load Centers with Qwik-Grip

New

New topic, selection table and image of HOM Plug-on Neutral Load Center with Qwik-Grip

Jun-2017

1-29

Catalog Number Logic for CSED

New Content

Added catalog number logic diagram for combination service entrance devices

Feb-2017

1-29

Catalog Number Logic for CSED

New Content

Added catalog number logic diagram for combination service entrance devices

Feb-2017

1-25 to 1-36

1-26 to 1-37

Various topics starting with Rainproof Meter Mains

PDF page

adjustments

Adjusted pages (increased by one page) per insertion of catalog number logic diagram.

Feb-2017

1-34

Meter Mains and All-in-Ones

New Content

Added table “All-in-One CSED - Plug on Neutral” for RC3042M200PS

Feb-2017

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.