0100DB1615

Changes to Section 7: MCBs and MCCBs

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

7-5

7-5

Multi 9, EDB Selection table

Revision

Revised information for Multi 9 Circuit Breaker

Jun-2017

7-6

7-6

B-,H-,J-Frame MCCB Selection table

Revision

Removed "(2P, 3P) from HACR row title under Special Ratings

Mar-2016

7-6

7-6

B-,H-,J-Frame MCCB Selection table

Revision

Removed “Coming Soon” under B-frame image

Sept 2016

7-13

7-13

QO-Dual Function Circuit Breaker

Correction

Corrected image for 1P QO-DF Pigtail

Mar-2016

7-17

N/A

Multi 9 Mounting Bases

Removed

Multi 9 Mounting Bases topic removed from Digest

Jun-2017

7-24

N/A

Multi 9 Circuit C60 UL 489 Listed 24 V Miniature Circuit Breakers

Removed

Topic replaced with C60BP and C60BPR

Jun-2017

N/A

7-24

The Multi 9 C60BP and C60BPR Miniature Circuit Breakers

New

New Multi 9 Circuit Breaker Line - Multi 9 C60BP and Multi 9 C60BPR Miniature Circuit Breakers replaces UL489 C60. New images, description, and selection table.

Jun-2017

7-25

N/A

Multi 9 C60 UL 489 Listed 480V Miniature Circuit Breakers

Removed

Topic replaced with Multi 9 C60SP Miniature Circuit Breakers

Jun-2017

N/A

7-25

Multi 9 C60 SP Miniature Circuit Breakers

New

New Multi 9 C60SP Miniature Circuit Breakers. New images, description, and selection table.

Jun-2017

7-25

N/A

Multi 9 C60 UL 489A Listed MCBs for DC Telecommunication Applications

Removed

Topic replaced with Multi 9 C60H-DC

Jun-2017

N/A

7-25

Multi 9 C60H-DC Miniature Circuit Breakers for DC Circuits

New

Added new topic for Multi 9 C60H-DC - New images, description and selection table.

Jun-2017

7-26

N/A

Multi 9 C60H-DC UL 1077 Recognized Supplementary Protectors (250 and 500 Vdc)

Removed

Removed topic for Multi 9 C60-DC UL 1077

Jun-2017

7-26

N/A

Multi 9 UL 1053 Listed GFP Ground Fault Protectors

Removed

Removed topic for Multi 9 UL1053 GFP - Replaced with Multi 9 GFP Ground Fault Protectors

Jun-2017

N/A

7-26

Multi 9 GFP Ground Fault Protectors

New

New Multi 9 GFP Ground Fault Protectors - New images, description and selection table.

 

7-27

N/A

UL 1077 Multi 9 C60 Miniature Circuit Breakers

Removed

Removed

 

N/A

7-27

C60BP (UL489) Comb Busbars

New

New topic and selection table for C60BP

Jun-2017

N/A

7-27

C60SP (UL1077) Comb Busbars

New

New topic and selection table for C60SP

Jun-2017

7-29

7-29

Multi 9 C60 Accessories

Revision

Significant Revision to topic with many new part numbers for Multi 9 C60 electrical and mechanical accessories.

Jun-2017

7-29

7-30

The PowerPact Advantage

Correction

Table 7.48, K Interrupting Rating for 240 Vac is 100 kA (was shown as 65 kA)

Jun-2016

7-29

7-30

The PowerPact Advantage

Revision

Removed “coming Soon” under B-frame image

Sept 2016

7-30

7-31

PowerPact B-Frame Circuit Breakers

Correction

1.) First three "Hold" values in table "PowerPact B-Frame 125 A Magnetic Trip Values" changed from 400 A to 300 A.

2.) The title of the second table in this topic was changed to "PowerPact B-Frame Circuit Breaker 125 A Thermal-Magnetic Unit with EverLink Control Wire Tap—Mount Circuit Breakers, 600Y/347 Vac"

Mar-2016

Addition

New table titled: “B-Frame Lug Options”

Jun-2016

Correction

Renamed selection table to: PowerPact B-frame 125 A Thermal-Magnetic Circuit Breakers (600Y/347 Vac) with EverLink Lugs.

Jun-2016

Reordered Tables & Corrections

Re-ordered tables. Selection table is now first on page. Multiple new hold and trip values for B-frame 125 A Magnetic Trip Values table: 15A-45A 400A & 600A; 50A 480A & 720A; 60- 70A 640 & 960A; 80A 800 & 1200A; 90-125A 1000 & 1500A.

Jun-2016

7-30

7-31

PowerPact B-Frame Circuit Breakers

Revision

Removed “Coming Soon” watermark over table

Sept-2016

Correction

In Table “B-Frame Termination Options” table, change to “L = EverLink Lugs both ends:

Sept-2016

Correction

removed text in the shaded heading for the table titled “B-Frame Lug Options”. The text that was removed read "(3rd Character must be L)"

Sept-2016

7-31

7-32

PowerPact H- and J-frame Circuit Breakers

Correction

Footnote [19-PDF], [10-HTML] added to 6.2A trip unit in third column of the following two tables:

Table 7.58: “H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting Standard (80% Rated) Circuit Breakers (600 Vac) With Factory Sealed Trip Unit Suitable for Reverse Connection”.

Table 7.59 “H-Frame 150 A and J-Frame 250 A Electronic Trip UL Current-Limiting 100% Rated Circuit Breakers (600 Vac) With Factory Sealed Trip Unit Suitable for Reverse Connection.”

Footnote reads: "3P circuit breakers with this trip unit can be used for 2P applications in order to have ground fault protection. Additional metering capabilities will not work properly on the unconnected phase."

Mar-2016

Addition

Added new footnote to both tables in third column for Micrologic Standard LSI Trip Unit. Footnote reads: “Fixed ST & LT delays”.

Jun-2016

7-35

7-36

Q-Frame Molded Case Circuit Breakers

Footnote Numbering Adjustment

Footnotes for Q-frame increased by 2.

No changes to content.

Mar-2016

7-36

7-37

PowerPact L-Frame Molded Case Circuit Breakers

Correction

Footnote [30-PDF] added to 3P 6.3E trip unit in 3rd column of the following two tables.

Table 7.65 “L-Frame 600 A Standard (80%) UL Current-Limiting Circuit Breakers with Lugs and Factory-Sealed Electronic Trip Units Suitable for Reverse Connection.”

Table 7.66 “L-Frame 600 A 100% Rated UL Current-Limiting Circuit Breakers with Lugs and Factory-Sealed Electronic Trip Units Suitable for Reverse Connection.”

Footnote reads: "3P circuit breakers with this trip unit can be used for 2P applications in order to have ground fault protection. Additional metering capabilities will not work properly on the unconnected phase."

Mar-2016

Addition

Added new footnote to first three tables in third column for Micrologic Standard LSI Trip Unit. Footnote reads: “Fixed ST & LT delays”.

Jun-2016

7-36 and 7-37

7-37 and 7-38

PowerPact L-Frame Molded Case Circuit Breakers

PDF page adjustment

Table 7.68 “Interrupting Ratings” moved from Page 7-36 to page

page 7-37 - no content changes.

Mar-2016

7-37 through 7-40

7-38 through 7-41

PowerPact M-Frame

PowerPact P-Frame PowerPact R-Frame

Footnote Numbering Adjustment

Footnotes on pages 7-37, 7-38, 7-39, and 7-40 are increased by 2. No content changes.

Mar-2016

7-49

7-50

500 Vdc Circuit Breakers

Revision

Table 7.95 "DC Molded Case Circuit Breakers: Corrected multiple part numbers and "Removed "Coming Soon" watermark.

Mar-2016

Correction

Table 7.95 DC Molded Case Circuit Breakers: Corrected multiple part numbers. HGL numbers corrected to end with D87 (was D81).

Jun-2016

Correction

Table “DC Molded Case Circuit Breakes”. Corrected part number from LGL36035D29 to LGL37035D29.

Jan-2017

7-51 through 7-56

Supp 11-7

Photovoltaic Circuit Breakers

Moved

Photovoltaic circuit breakers are no longer for sale - moved to Supplemental and Obsolescence Digest section 11.

Jun-2016

7-59

7-54

PowerPact Accessories

Revision

Table 7.102: "Electrical Accessories": Removed footnote [1-PDF] from first five part numbers under the Field Installable Cat. No. column.

Mar-2016

7-59

7-54

PowerPact Accessories

Footnote Numbering adjustment

Numbering for all footnotes for in the “PowerPact Accessories” topic have been reduced by 1.

Mar-2016

7-61

7-56

Rotary Handles

Correction

Added missing part number for field installable CNOMO conversions accessory for H- and J-frame.

Jun-2016

7-62

7-57

Locks, Installation Accessories, and Rear Connectors

Correction

Corrected part number/link for field installable mechanical interlock: LV426909

Aug-2018

7-64

7-59

Mechanical Lugs

Correction

Table titled "Mechanical Lug Kits for B-Frame Circuit Breakers": Corrected first four part numbers under Field-installable Cat. No. column.

Mar-2016

Addition

Added footnote to table titled: Mechanical Lug kits for L-Frame Circuit Breakers. Foot note reads: “Lug kits for Legacy L-frame circuit breakers can be found in Supplemental Digest Section 11 (i.e. LA, LH circuit breakers.”

Jun-2016

Addition

Added “PK” in the optional column in table “Mechanical Lug Kits for M-, P-, and R-Frame Circuit Breakers

Feb-2017

Correction

Corrected part numbers/links for several B-Frame lugs. LV426967, LV426966, LV426964, LV426965, LV426972

Aug-2018

7-65

7-60

Compression lugs

Correction

Table 7.114 “Compression Lug Kits for PowerPact Circuit Breakers”; Corrected YA2500R7 maximum lugs per terminal to 8.

Mar-2016

Corrections

Table for Compression Lug Kits for PowerPact: Table sub-section M-Frame, P-Frame, R-Frame. Multiple corrections to Max. Lugs per terminal column and Quantity per kit column.

Aug-2018

7-66

7-61

Power Distribution Connectors

Correction

Title correction: Power Distribution Connectors for B-frame, H-frame, J-frame, and L-frame Circuit Breakers

Jun-2016

7-67

7-62

Terminal Accessories

Updates

Table for Terminal Pad Kits for R-Frame Circuit Breakers: Table format updates and multiple footnotes added to table.

Aug-2018

7-69

7-64

Micrologic Trip Units

Addition

New footnote associated with Micrologic Trip Units heading. New footnote reads “See Supplemental Digest, Section 3 for circuit breaker with field interchangeable trip units.”

Jun-2016

7-72

7-66

PowerPact P- and R-Frame Micrologic Trip Units

Update

Updated footnote 12 to read: Alarm history is available through the trip unit display and communications. Local indication of an alarm requires an M2C or M6C Programmable Contact Module.

Feb-2017

Updated table 7.131 so that footnote12 applies to both Ground-Fault Alarm (No Trip) and Ground-Fault Alarm and Trip.

Feb-2017

7-75

7-70

Trip Unit Accessories

Revisions

Updated images shown on page. Multiple updates to Trip Unit Accessories table including new catalog numbers LV434000, LV434001, and LV434002, and others.

Mar-2018

7-80

7-75

Molded Case Circuit Breaker Dimensions

Correction

Table 7.151 "PowerPact B-, H-, J-, and L-Frame Circuit Breakers" Corrected B dimension for B-frame 2-pole.

Mar-2016

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.