0100DB1615

Changes to Section 22: Pressure, Vacuum, and Float Switches

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

22-13

22-13

Type G Pressure Switches

Update

Table 22.26: “Fixed Differential, Open Type or NEMA 1 Enclosure” Removed part numbers: GSO1, GSO2, GTO1, GTO4. Replaced with “–”.

Jun-2016

Table 22.27: “Adjustable Differential, Open Type or NEMA 1 Enclosure” Removed part numbers: GQO1 and GQO4

Jun-2016

Addition

Table 22.28: “Available Modifications” Added footnote to table title: Footnote reads “Some product configurations are not available—contact your Schneider Electric representative for details.”

Jun-2016

Update

Table 22.28: Available Modifications” Several changes to the “Applies to” column

Jun-2016

22-24

22-14

Control Circuit Rated Type G Pressure Switches

Update

Table 22.32: “Fixed Differential NEMA 7 & 9 Enclosure” Removed last row under “Diaphram Actuated” and removed last row under “Piston Actuated”. Removed part numbers GDR21 and GFR23.

Jun-2016

Table 22.33: “Adjustable Differential NEMA 7 & 9 Enclosure” Removed part numbers GCR22 and GCR24

Jun-2016

22-18

22-18

Factory Modifications and Accessories

Update

Table 22.42: “Factory Modifications for Class 9012 Pressure Switches” Updates to “Applies to” and “Form” columns for rows titled: Standard Nitrile . . ., Ethylene propylene , and Viton fluorocarbon .. . .

Jun-2016

22-19

22-19

Type GAW- Sensitive Control Applications

Update

Table 22.46: “Available Modifications” Removed first row in table

Jun-2016

22-20

22-20

FHG Pressure Switch Selection and Features

Update

Table 22.52: “Special Features and Modifications for Type FHG” Added Footnote to table title. Removed rows for descriptions and forms T and W from table.

Jun-2016

Table 22.53:”Selection Table” Added Footnote to table title.

Jun-2016

Modified note below UL/CSA logos.

Jun-2016

22-21

22-21

Type F - Pressure Switch Selection and Features

Update

Table 22.56 “Pressure Codes” Removed Standard Action Devices Settings; (55-85 psi J34). Removed Reversed Action Devices Settings; (8.5-5.5 psi J17, 80-60 psi J32, 100-80 psi J51)

Jun-2016

Update

Table 22.61: “Special Features and Modifications for Type FSG, FYG & FRG Devices” Added footnote to table title: Footnote reads “Some product configurations are not available—contact your Schneider Electric representative for details”

Jun-2016

22-23

22-23

Type G Pressure Switch Selection and Features

Update

Table 22.65: “Selection Tables” Added footnote to table title: Footnote reads “Some product configurations are not available— contact your Schneider Electric representative for details”

Jun-2016

Open Tank or Sump Applications

Update

Table 22.65: “Selection Tables” Added footnote to table title: Footnote reads “Some product configurations are not available— contact your Schneider Electric representative for details”

Jun-2016

22-26

22-26

Type H Switches

Update

Table 22.76: “ Class 9037 Type H Contacts Close On Liquid Rise” Removed the following part numbers from the table: HW38 and HR39.

Jun-2016

Update

Table 22.78: “Available Modifications for Class 9037 Type H” Added footnote to table title. Footnote reads “Some product configurations are not available—contact your Schneider Electric representative for details”

Jun-2016

22-28

22-28

Type D Closed Tank Top Mounted

Update

Table 22.84: “Available Modifications for All Mechanical Alternators” Added footnote to table title; Footnote reads “Some product configurations are not available—contact your Schneider Electric representative for details”

Jun-2016

22-30

22-30

Renewal Parts for Class 9012-9038 Devices

Update

Removed footnote from the following part numbers: PC269, PC265, PC273, PC313, PC314.

Jun-2016

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.