0100DB1615

Changes to Section 12: Busway

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

12-1

12-1

Distinct Service Advantages

Revision

Changes to wording

Mar-2018

12-5

12-5

Powerbus Plug-in Units

Revision

Removed reference to EGX in Table and footnotes. EGX was in table title for “Plug-in Unit” PDF table number 12.13.

Nov-2015

12-7

12-7

I-Line II Straight Lengths, Fittings and Accessories

Corrections

Fittings (All Feeder Style) table. Two PN corrections. Flatters Elbows for 5000 A. CF2350GLFM21 and CF2550GLFM21 changed to M22

Jun-2017

12-18

12-18

Non-Segregated Bus

Revision

Revised bullet no. 2 from ...15 kV... to ...15 kV to 38 kV... Revised bullet no. 5 from ...–15 kV... to kV to 38 kV

Nov-2015

12-20

12-20

Non-Segregated Bus - Standard Construction

Revision

Under Standard Construction, Revised bullets 2, 3, 7 and 8 with various changes.

Jun-2017

Non-Segregated Bus - Bus Enclosures

Correction

Rows 5 and 6 changed from “Unpainted” to “Painted”

Jun-2017

Non-Segregated Bus - Momentary (Asymmetrical Short Circuit) Ratings

Revision

Added additional Ampere Option (125 KA) for 600 V Added additional Ampere Option (150 KA) for 5 kV

Added additional Voltage Class (38 kV) with corresponding Ampere Options

Jun-2017

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.