0100DB1615

Changes to Section 21: Limit Switches

Printed Book Page Number(s)

Current PDF Page Number(s)

Topic(s)

Reason for Change

Specific Change Made

Change Date

21-6

21-6

Industrial Snap Switches Without Enclosures

Update

Table 21.8: Quick Make and Brak - 600 V Max. AC and DC” Removed AO1A, AB26 (LH), CB35 (RH), CB35 (LH), CP324, CP325, CP222, and AP202. Corrected footnote for AP305.

Jun-2016

21-7

21-7

Approximate Dimensions and Operating Data 9007AO, CO, AP, And CP

Updates

Updated info in green headers

Jun-2016

21-8

21-8

Miniature MS Limit Switch

Update

Table 21.11 “Selection” Removed the following part numbers: MS06G0100, ML06S0100, MS08G0100, ML08S0100, and MS09G0100

Jun-2016

21-9

21-9

Lever Arms and Options

Update

Table 21.12 Selection - Booted Devices; Removed the following part numbers: MS12G0100, MS13G0100, ML13S0100

Jun-2016

Table 21.13 Cable Length and General Options Designators: 9007MS01Sxxyy” Removed multiple options

Jun-2016

Table 21.14: “Style 7 Levers Removed part numbers: 7B7N, 7F2N, 7F7N, 7J2N, 7J3N, 7J7N.

Jun-2016

21-30

21-30

9007C Adaptable Sub-Assemblies

Update

Removed 9007 JKC from image

Jun-2016

21-37

21-37

Selection

Update

Table 21.69: Complete with Base Plate Removed the following part numbers from surface mounting rows (A): TUA2, TUA8, TUA9, TUA10, TUA11, TUA12, TSA2, TSA3 (C): TUC2, TUC6, TUC7, TUC8, TUC9, TUC10, TUC11, TSC2, TSC3. (D): TUD2, TUD3, TUD6, TUD7, TUD8, TUD9, TUD10, TUD11, TSD2, TSD3.

Jun-2016

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.