Display Specifications
|
HMIET5400 |
HMIET5500 |
|
|---|---|---|
|
Display type |
TFT Color LCD |
|
|
Display size |
7" wide |
10.1" wide |
|
Resolution |
800 x 480 pixels (WVGA) |
1,024 x 600 pixels (WSVGA) |
|
Effective display area (W x H) |
153.84 x 85.63 mm (6.06 x 3.37 in) |
222.72 x 125.28 mm (8.77 x 4.93 in) |
|
Display colors |
16 million colors For details about display colors, refer to the manual of your screen editing software. |
|
|
Backlight |
White LED (Not replaceable.) |
|
|
Backlight service life |
20,000 hours or more (continuous operation at 25 °C [77 °F] before backlight brightness decreases to 50%) |
|
|
Brightness control |
16 levels (Adjusted with touch panel or software) |
|