Electrical Specifications
|
HMIET5400 |
HMIET5500 |
|
|---|---|---|
|
Rated input voltage |
24 Vdc |
|
|
Input voltage limits |
19.2...28.8 Vdc |
|
|
Voltage dip/short interruption immunity |
1 ms or less (at rated input voltage) |
|
|
Power consumption |
7.7 W |
9.1 W |
|
In-rush current |
30 A or less |
|
|
Dielectric strength |
500 Vac for 1 minute (between power terminal and FG terminal) |
|
|
Insulation resistance |
500 Vdc, 50 MΩ or more (between power terminal and FG terminal) |
|