990-5998K-001

Compliance

Safety

IEC 62040-1:2017, Edition 2.0, Uninterruptible power systems (UPS) – Part 1: Safety requirements

IEC 62040-1: 2008-6, 1st edition, Uninterruptible Power Systems (UPS) – Part 1: General and safety requirements for UPS

IEC 62040-1:2013-01, 1st edition amendment 1

EMC/EMI/RFI

IEC 62040-2:2016, Edition 3.0, Uninterruptible power systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements.

IEC 62040-2:2005-10, 2nd edition, Uninterruptible Power Systems (UPS) – Part 2: Electromagnetic compatibility (EMC) requirements

Performance

IEC 62040-3: 2011-03, 2nd edition Uninterruptible Power Systems (UPS) - Part 3: Method of specifying the performance and test requirements

Markings

CE, RCM, EAC, WEEE, UKCA

Transportation

ISTA 2B

Pollution degree

2

Overvoltage category

III

Earthing system

TN, TT, or IT

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.